https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

NetAXS™ Access Control Unit

NetAXS™ access control units enable users to manage their system anywhere there’s an internet connection — with no dedicated PC costs. The user-friendly design makes it simple to install and easy to operate and maintain.

NetAXS� Access Control Unit

Honeywell’s web-based access control offering now provides solutions for installations of any size. NetAXS™ access control units enable users to manage their system anywhere there’s an internet connection — with no dedicated PC costs. The user-friendly design makes it simple to install and easy to operate and maintain. NetAXS access control unit gives you all the benefits of traditional access control such as helping you secure your doors, manage employee access, and manage sites remotely. It also lets you pull reports easily to meet compliance requirements. With a browser-based interface, your learning curve and training time are significantly decreased. And you don’t have to have a dedicated PC — simply log on and you’re ready to go, securely — from the office or anywhere. NetAXS has been developed with an installer-friendly design that easily adapts to existing IT infrastructure and methods. This means reduced installation and support cost. Its superior scalability means you can purchase the exact amount of access control you need now — and add doors later as business needs change. Plus, NetAXS integrates with Honeywell’s fully-featured WIN-PAK® software to enable more robust and sophisticated NetAXS integrations. So as your system grows, NetAXS grows with you.

Features & Benefits:
  • 10,000 standard cardholders; 25,000 standard transaction storage 
  • Flash-based memory storage
  • No onboard batteries to replace
  • Easy feature expansion and firmware updates
  • Onboard ethernet, RS-485 and RS-232
  • Built-in interface does not require additional standalone or add-on communication modules
  • Connect to one device to manage your entire facility
  • Dedicated tamper alarm
  • Dedicated power fail alarm
  • Real time clock - geographic time zone support and daylight saving time
Image
SKU
Description
alt
NX4S1
NetAXS 4 Door Control Panel, Standard Enclosure
alt
NX4S1E
NetAXS 4 Door Control Panel, Standard Enclosure, 230 V
alt
NX4S1E-X1