Honeywell Security
NetAXS™ Output Board
NetAXS™ output boards provide panels additional outputs.
NetAXS™ output boards provide panels additional outputs. Each module has two supervised inputs and 16 SPDT relay outputs. Each input is limited to 2,200 ohm resistance. A maximum of four modules can be added to the downstream input/output bus. Connecting four per board totals 64 inputs.
Others
- Number of Inputs
- 64
Others
- Number of Inputs
- 64
- Number of Inputs : 64
Image
SKU
Description
NX4OUT
Output Board, 16 Relay