https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

OmniAssure 2.0 XS Smart Reader

OmniAssure 2.0 XS Smart readers provides a flexible range of access control readers for reading high frequency 13.56 MHz credentials. This readers are come with PIN keypad, with software controlled interface for Wiegand, Clock and Data, TTL & RS485.

OmniAssure 2.0 XS Smart readers provides a flexible range of access control readers for reading high frequency 13.56 MHz credentials. This smart readers come with PIN keypad, with software controlled interface for Wiegand, Clock and Data, TTL and RS485. The OmniAssure 2.0 XS Smart reader can be configured to support up to five different credential sets. Each set defines: credential type, input data handling, output data format. This feature enables the use of a mixed credential population with different credential types, data encodings and security settings, making the Smart Reader XS ideal for transitioning credential populations to new systems.

Features & Benefits:
  • In Field Programmable
  • Multi-Credential Capabilities
  • Tamper Detection
  • Key Store
Certifications:
  • CE
  • FCC
  • IC
  • UL 294, ULC-S319

Others

  • Operating Frequency
    • 13.6 MHz
  • Outer Material
    • Lexan
  • Security Features
    • Tamper Detection
    • Key Storage
  • Compatible Environments
    • Outdoor
    • Indoor
  • Communication Interfaces
    • RS485
    • TTL Serial
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 0 Percentage
  • Indicators
    • Back Lighted Symbols
    • Sound
    • LED Bar Action

Others

  • Operating Frequency
    • 13.6 MHz
  • Outer Material
    • Lexan
  • Security Features
    • Tamper Detection
    • Key Storage
  • Compatible Environments
    • Outdoor
    • Indoor
  • Communication Interfaces
    • RS485
    • TTL Serial
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 0 Percentage
  • Indicators
    • Back Lighted Symbols
    • Sound
    • LED Bar Action
  • Operating Frequency : 13.6 MHz
  • Outer Material : Lexan
  • Security Features : Tamper Detection|Key Storage
  • Compatible Environments : Outdoor|Indoor
  • Communication Interfaces : RS485|TTL Serial
  • Maximum Operating Humidity : 95 Percentage
  • Minimum Operating Humidity : 0 Percentage
  • Indicators : Back Lighted Symbols|Sound|LED Bar Action
Image
SKU
Description
alt
OT35BHONCST
OmniAssure 2.0 Mif DesFire EV1 keypd rdr