https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

OmniClass™ 2.0 Smart Mobile-Enabled/Ready Reader with Keypad

OmniClass™ 2.0 smart mobile-enabled/ready readers with keypad incorporate smart card technology and offer superb reliability, consistent read range, and ease of installation.

OmniClass™ 2.0 smart mobile-enabled/ready readers with keypad offer superb reliability, consistent read range, and ease of installation. They incorporate smart card technology allowing multiple applications per physical card and optional mobile credential capability. OmniClass can retrofit any Wiegand output reader, including standard HID® or Honeywell proximity readers. Smart card technology is ideally suited for access control, logical (PC) access, storage of biometric templates, parking, secure IDs with embedded tamper-proof digital photos, ePurse, and many other applications requiring secure and reliable read/write cards. Leveraging HID’s Mobile Access™ platform, OmniClass now offers optional Bluetooth® capability allowing users to use a compatible smartphone as a credential. Readers can be ordered in either mobile-ready (ready for mobile credential use except mobile keys are not loaded) or mobile-enabled (mobile keys are loaded and enabled for use with mobile credentials) configurations. To make it easier for customers to transition to a smart card system from a 125 kHz proximity card system, the range includes options that can support HID Prox, EM4102, and AWID proximity technologies. Whether reading proximity, mobile, smart, or multi-technology credentials, identical user identification data formats are sent to the panel, keeping the data transparent to the user.

Features & Benefits:
  • Two-piece installation with mounting base and reader
  • Converge multiple credential technologies onto one reader platform with support for Prox, Smart, and Mobile credentials
  • Manage reader settings in the field with configuration cards or mobile app 
  • Encrypted communication between credential and reader for smart and mobile credentials
  • Multiple encryption layers using Secure Identity Object™ (SIO) and Seos™ platforms 
  • Supports SIO on iCLASS SE/SR, MIFARE DESFire® EV1 and MIFARE Classic*
  • Optional proximity, EM4102, and AWID prox support
  • Optional Mobile Access support (credential on phone)
  • Interoperable with a growing range of technologies and form factors by using platform agnostic Seos ecosystem* The OmniClass 2.0 reader range is by default compatible with HID® SE for MIFARE and HID SE for DESFire EV1 credentials
Certifications:
  • UL294/cUL (US)
  • FCC Certification (US)
  • IC (Canada)
  • CE (EU)
  • C-Tick (Australia, New Zealand)
  • SRRC (China), MIC (Korea)
  • NCC (Taiwan)
  • iDA (Singapore)
  • RoHS
Image
SKU
Description
alt
OM57BHOND
OmniClass2 Smart Mobile-Ready Wall Switch with Keypad Reader, Terminal Block
alt
OM57BHONDTO
alt
OM57BHONDTW
alt
OM57BHONDT
OmniClass 2.0 Smart Mobile-Ready Wall Switch with Keypad Reader, Terminal Block, 13.56MHz
alt
OM57BHONDO
alt
OM57BHONDSP
OmniClass 2.0 Smart Mobile-Enabled Wall Switch with Keypad Reader, Pigtail, 13.56MHz
alt
OM57BHONDTSP
OmniClass 2.0 Smart Mobile-Enabled Wall Switch with Keypad Reader, Terminal Block, 13.56MHz, 125KHz, Bluetooth Low Energy