Honeywell Security
OmniClass™ 2.0 Smart Mini-Mullion Card Reader
OmniClass™ 2.0 smart mini-mullion card readers offer superb reliability, consistent read range, and ease of installation.
OmniClass™ 2.0 smart mini-mullion card readers offer superb reliability, consistent read range, and ease of installation. They incorporate smart card technology allowing the user to support biometric profiles and multiple applications on each card simultaneously. OmniClass readers can retrofit any Wiegand output reader. Smart card technology is ideally suited for access control, logical (PC) access, storage of biometric templates, parking, secure IDs with embedded tamper-proof digital photos, ePurse and many other applications requiring secure and reliable read/write cards. In addition, the OmniClass readers provide enhanced security through mutual authentication and data encryption when using the smart card credential based on the encrypted contactless communication. Identical user identification data formats are sent to the panel, keeping the data on the card transparent to the user.
Features & Benefits:- Allows OmniClass 2.0 to read most ISO standard smart cards
- Custom MIFARE® Classic and MIFARE DESFire® EV1 optionally available
- Encrypted data exchange available between card and reader and between reader and host reduces the risk of compromised data and duplicated cards
- ADA compliant, built-in audible beeper
- Host LED control (programmable)
- Control cards (optional) can be used to manage security keys and change the operating characteristics of the reader
- Hidden mounting screws deter vandalism
- Potted for superior weather-resistance
- Wiegand output
- UL294/cUL (US)
- FCC Certification (US)
- IC (Canada)
- CE (EU)
- C-Tick (Australia, New Zealand)
- SRRC (China)
- MIC (Korea)
- NCC (Taiwan)
- iDA (Singapore)
- RoHS