Honeywell Security
OmniClass™ Card
OmniClass™ cards are made of PVC and available in a 26-bit version.
OmniClass™ cards are made of PVC and available in a 26-bit version.
Others
- Outer Material
- PVC
- Memory Size
- 16 K
Others
- Outer Material
- PVC
- Memory Size
- 16 K
- Outer Material : PVC
- Memory Size : 16 K
Image
SKU
Description
OKM2N26
OmniClass OmniSmart Card, 26-bit, 16K, PVC Material