https://buildings.honeywell.com/us/en/search-results.html

Honeywell Security

OmniClass™ Key Fob

OmniClass™ key fobs are compatible with OmniClass readers, a range of 13.56 MHz contactless secure smart card readers that offer superb reliability, consistent read range, and ease of installation.

OmniClass™ key fobs are compatible with OmniClass readers, a range of 13.56 MHz contactless secure smart card readers that offer superb reliability, consistent read range, and ease of installation. They are available in several sizes and each OmniClass reader incorporates smart card technology allowing the user to support biometric profiles and multiple applications on each card simultaneously.

Card numbers for OmniClass/iClass® credentials are safely stored and transmitted using 64-bit authentication key encryption, which is suitable for most access control applications. A higher level of security can be achieved using the AES encrypted iCLASS SE®/iCLASS Seos™ and MIFARE® DESFire® EV1 credentials. Additional keypad versions are available for dual authentication.

Card numbers are printed on the OmniClass cards/credentials. MIFARE card serial numbers (CSN) also supported. Interoperability between vendors and applications is possible via the smart card's accessible memory.

Image
SKU
Description
alt
PX-KEY-H
HID Proximity Key Fob, 34-Bit
alt
PX-KEY-H-37
alt
PXKEY3HNP
alt
PXKEY3HCDO
alt
PX-KEY-H-RING
alt
PX-KEY-H-SPEC
HID Proximity Key Fob, 34-Bit, N10002 Format
alt
PXKEY3H26
KEY FOB PROXKEY-III 26 bit
alt
PX-KEY-H2
alt
PXKEY3H27
alt
PXKEY3H
KEY FOB PROXKEY-III 34 bit