https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

OmniClass™ PVC Proximity Card

OmniClass™ proximity cards are laminated PVC cards that can be printed on both sides using a dye-sublimation or thermal transfer card printer. They can also be slot-punched on the short side for vertical orientation.

OmniClass™ proximity cards are laminated PVC cards that can be printed on both sides using a dye-sublimation or thermal transfer card printer. They can also be slot-punched on the short side for vertical orientation.

Others

  • Outer Material
    • PVC

Others

  • Outer Material
    • PVC
  • Outer Material : PVC
Image
SKU
Description
alt
OKH2N26
OmniClass PVC Card Plus, 26-bit, 16K
alt
OKH2NPP
alt
OKH2N34
OmniClass PVC Card Plus, 34-bit, 16K