https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

OmniClass™ Series Smart Credential Key Fob

OmniClass™ Series smart credential key fobs are designed to work with the OmniClass readers. They are RFID-based and provide excellent contactless sensing range (up to 4.5 inches).

OmniClass™ Series smart credential key fobs are designed to work with the OmniClass readers. They are RFID-based and provide excellent contactless sensing range (up to 4.5 inches). These rugged, molded key fobs also include a slot for use with most key rings or badge clips.

Others

  • Memory Size
    • 16 K

Others

  • Memory Size
    • 16 K
  • Memory Size : 16 K
Image
SKU
Description
alt
OKK2N26
OMNICLASS Credential, 16K bits, Key Fob, 26bit format
alt
OKK2N26R
OmniClass 16K Key Fob with 16 Application Areas, 26-bit
alt
OKK2N34R
OmniClass 16K Key Fob with 16 Application Areas, 34-bit