Honeywell Security
OmniProx™ OP30 Proximity Card Reader
OmniProx™ OP30 proximity card readers offer superb reliability, remarkable read range, and low-power consumption in an easy-to-install mullion-size package. These feature-rich OP30 readers are available in an HID® compatible card format.
OmniProx™ OP30 proximity card readers offer superb reliability, remarkable read range, and low-power consumption in an easy-to-install mullion-size package. Remarkably cost-effective, these feature-rich OP30 readers are available in an HID® compatible card format. OmniProx OP30 proximity card readers provide benefits and features rarely found in readers in this price range. The OP30 readers are designed to mount on a door mullion or be surface mounted. OmniProx OP30 proximity card readers smart styling blends easily with any décor, and are weather-resistant.
Features & Benefits:- Four inch read range
- Mullion-size
- ADA compliant built-in audible buzzer
- Host LED control and tamper output
- Hidden mounting screws deter vandalism
- Potted for superior weather resistance
- Wiegand output
- Utilizes FSK reader technology
- Genuine HID™ compatible
- Three covers included with each reader: black, charcoal, and ivory
- USA: UL294, FCC Part 15B
- Europe: CE
Others
- Minimum Operating Voltage
- 5 voltage direct current
- Compatible Environments
- Outdoor
- Indoor
- Maximum Operating Humidity
- 95 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity
- 0 (Non-condensing) percentage relative humidity
- Indicators
- Buzzer
- LED
- Maximum Operating Voltage
- 16 voltage direct current
Others
- Minimum Operating Voltage
- 5 voltage direct current
- Compatible Environments
- Outdoor
- Indoor
- Maximum Operating Humidity
- 95 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity
- 0 (Non-condensing) percentage relative humidity
- Indicators
- Buzzer
- LED
- Maximum Operating Voltage
- 16 voltage direct current
- Minimum Operating Voltage : 5 voltage direct current
- Compatible Environments : Outdoor|Indoor
- Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity : 0 (Non-condensing) percentage relative humidity
- Indicators : Buzzer|LED
- Maximum Operating Voltage : 16 voltage direct current
Image
SKU
Description
OP30-FWM
Proximity Card Reader, 3 Bezels, HID Compatible