Honeywell Security
Performance HQA 960H System Series Indoor Mini Dome Camera
Performance HQA 960H System Series indoor mini dome cameras feature a 1/3-inch 1.3 MP CMOS image sensor, ultra high resolution image (800 TVL), and 2.8 to 12 mm varifocal auto iris (VFAI) lens.
Performance HQA 960H System Series indoor mini dome cameras provide a wide range of high-quality, feature-rich video surveillance options for indoor applications. These cameras feature a 1/3-inch 1.3 MP CMOS image sensor, ultra high resolution image (800 TVL), and 2.8 to 12 mm varifocal auto iris (VFAI) lens. Performance HQA 960H System Series indoor mini dome cameras offer superb picture quality, true color reproduction, and enhanced low-light performance, making them the ideal solution for a range of indoor surveillance applications including banks, casinos, hospitals, schools, retail stores, and government and commercial buildings.
Features & Benefits:- Vivid color rendition during daytime
- Excellent low-light performance (0.14 lux color)
- Ultra wide dynamic range (120 dB maximum)
- 3D digital noise reduction
- Backlight compensation and highlight masking
- Compact design for fast, easy installation
- Camera converts easily to a surface- or flush-mount for direct installation to a ceiling or wall; optional wall or pendant mounts available
- Flush mount “push-and-turn” tabs eliminate need for additional mounting hardware; Housing pieces snap together — no screws
- 3-axis rotation for precise camera positioning
- Second video output and onboard OSD controller for on-site adjustments
- Emissions FCC, Part 15B, Class B
Others
- Day/Night Mode
- Yes
- Image Sensor Format
- 1/3 CMOS inch
- Minimum Color Illumination
- 0.14 lx (Color)
- Wide Dynamic Range
- 120 dB
- Input Voltage
- 12 voltage direct current
Others
- Day/Night Mode
- Yes
- Image Sensor Format
- 1/3 CMOS inch
- Minimum Color Illumination
- 0.14 lx (Color)
- Wide Dynamic Range
- 120 dB
- Input Voltage
- 12 voltage direct current
- Day/Night Mode : Yes
- Image Sensor Format : 1/3 CMOS inch
- Minimum Color Illumination : 0.14 lx (Color)
- Wide Dynamic Range : 120 dB
- Input Voltage : 12 voltage direct current
Image
SKU
Description
HD3UH
Ultra Indoor Mini Dome Camera, WDR 120dB, 1/3in CMOS, 2.8 to 12mm VFAI, TDN, 12V DC/24V AC, NTSC