Honeywell Security
Performance Series 1080p Bullet IP Camera
Performance Series 1080p bullet IP cameras are affordable, fully-featured cameras that pair perfectly with a 4-, 8-, or 16-channel Performance Series IP 1080p network video recorders (NVRs).
Performance Series 1080p bullet IP cameras are affordable, fully-featured cameras that pair perfectly with a 4-, 8-, or 16-channel Performance Series IP 1080p network video recorders (NVRs). These IR-illuminated, IP66 rated cameras are an ideal, flexible solution for your surveillance needs.
Features & Benefits:- 25/30 fps at 1080p (1920x1080)
- True day and night (TDN) capability
- Weatherproof IP66 rated, vandal-resistant housing
- 3.6 mm F1.6 fixed lens
- Supports Internet Explorer, Chrome, and Firefox
- Smart IR technology for even distribution
- Up to 98 ft (30 m) illumination for (depending on scene reflectance)
- Compact design for fast, easy installation
- 3-axis rotation
- Emissions: FCC Part 15B, CE (EN 55022)
- Immunity: EN 50130-4
- Safety: EN 60950-1, North America UL Listed to UL/CSA 60950-1
Others
- Camera Type
- Bullet Camera
- Input Voltage
- 12 voltage direct current
Others
- Camera Type
- Bullet Camera
- Input Voltage
- 12 voltage direct current
- Camera Type : Bullet Camera
- Input Voltage : 12 voltage direct current
Image
SKU
Description
HBD2PR1-R
1080p IP Bullet Camera, 27 IR LEDs, TDN, H.264, Replacement
HBD2PR1
1080p IP Bullet Camera, 27 IR LEDs, TDN, H.264