Honeywell Security
Performance Series 1080p PTZ Camera
Performance Series 1080p PTZ cameras provide extremely crisp video at up to 30x zoom for continuous surveillance in indoor or outdoor environments and employ high-quality analog (HQA) technology.
Performance Series 1080p PTZ cameras provide extremely crisp video at up to 30x zoom for continuous surveillance in indoor or outdoor environments. Employing Honeywell’s high-quality analog (HQA) technology, they deliver full HD images over existing coax infrastructure. These cameras are ideally suited for large-scale surveillance applications, including airports, government facilities, and campuses, providing excellent picture quality while offering reliable protection against dust, dirt, and water.
Features & Benefits:- 1/2.8-inch 2 MP progressive scan imager
- 4.5 to 135 mm lens
- True day and night (IR-cut filter)
- Wide dynamic range up to 120 dB
- Up to 30 fps at 1080p resolution
- Low-light performance down to 0.005 lux (color) or 0 lux with IR LEDs on
- Up to 492 ft (150 m) IR illumination, depending on scene reflectance
- Switchable HQA/CVBS video input
- Transmission distances up to 1,640 ft (500 m)
- IP66 rated waterproof housing
- Emissions: FCC Part 15, CE (EN 55032)
- Immunity: CE (EN 50130-4)
- Safety: UL Listed to UL/CSA 60950-1, CE (EN 60950-1)
Others
- Minimum Focus Distance
- 100 millimetre
- Video Streams
- 1
- Digital Zoom
- 16x
- Detection Sensor Type
- Infrared
- Gains Control
- Manual
- Number of Tours
- 8
- Number of Presets
- 300
- Pan Travel
- 360 degree
- Auto Resume after Power Failure
- Yes
- Number of IR LEDs
- 4
- Number of Video Interfaces
- 1
- Number of Alarm Outputs
- 1
- Signal to Noise Ratio
- 50 dB
- Maximum Operating Humidity
- 90 Percentage
- Minimum Operating Humidity
- 0 Percentage
- Number of Audio Inputs
- 1
- Number of Patterns
- 5
- Image Sensor Format
- 1/2.8 inch
- Alarm Outputs
- 1
- Analogue Transmission Type
- HQA
- CVBS
- Maximum Focal Length
- 135 millimetre
- Input Voltage
- 24
- Camera Profile
- Dome
- Day/Night Mode
- Yes
- Number of Alarm Inputs
- 2
- Image Rotation
- Flip
- Number of Privacy Masking Areas
- 24
- Maximum Tilt Preset Speed
- 300
- Minimum Color Illumination
- 0.005 lux
- Iris Type
- Auto
- Manual
- White Balance
- Auto
- Minimum B/W Illumination
- 0 lux
- Speed Setup
- Human-Oriented Focal Length/Speed Adaptation
- Bit Rate Control Type
- VBR
- CBR
- Wide Dynamic Range
- 120 dB
- Horizontal Angle of View
- 67.8 - 2.7 degree
- Maximum Tilt Travel
- 90 degree
- Minimum Focal Length
- 4.5 millimetre
- Auto Flip Travel
- 180 degree
- Lens Size
- 4.5 - 135 millimetre
- Minimum Electronic Shutter Speed
- 1/1 second (time unit)
- Communication Protocols
- HQA
- Minimum Aperature
- F1.6
- Maximum Focus Distance
- 1000 millimetre
- Infrared Distance
- 492 foot
- 150 metre
- Maximum Electronic Shutter Speed
- 1/30000 second (time unit)
- Backlight Compensation Type
- BLC
- HLC
- WDR
- Scanning System
- Progressive Scan
- Maximum Power Consumption
- 25 watt
- Minimum Tilt Travel
- -15 degree
- Maximum Pan Preset Speed
- 400 °/s
- Maximum Aperature
- F5.0
Others
- Minimum Focus Distance
- 100 millimetre
- Video Streams
- 1
- Digital Zoom
- 16x
- Detection Sensor Type
- Infrared
- Gains Control
- Manual
- Number of Tours
- 8
- Number of Presets
- 300
- Pan Travel
- 360 degree
- Auto Resume after Power Failure
- Yes
- Number of IR LEDs
- 4
- Number of Video Interfaces
- 1
- Number of Alarm Outputs
- 1
- Signal to Noise Ratio
- 50 dB
- Maximum Operating Humidity
- 90 Percentage
- Minimum Operating Humidity
- 0 Percentage
- Number of Audio Inputs
- 1
- Number of Patterns
- 5
- Image Sensor Format
- 1/2.8 inch
- Alarm Outputs
- 1
- Analogue Transmission Type
- HQA
- CVBS
- Maximum Focal Length
- 135 millimetre
- Input Voltage
- 24
- Camera Profile
- Dome
- Day/Night Mode
- Yes
- Number of Alarm Inputs
- 2
- Image Rotation
- Flip
- Number of Privacy Masking Areas
- 24
- Maximum Tilt Preset Speed
- 300
- Minimum Color Illumination
- 0.005 lux
- Iris Type
- Auto
- Manual
- White Balance
- Auto
- Minimum B/W Illumination
- 0 lux
- Speed Setup
- Human-Oriented Focal Length/Speed Adaptation
- Bit Rate Control Type
- VBR
- CBR
- Wide Dynamic Range
- 120 dB
- Horizontal Angle of View
- 67.8 - 2.7 degree
- Maximum Tilt Travel
- 90 degree
- Minimum Focal Length
- 4.5 millimetre
- Auto Flip Travel
- 180 degree
- Lens Size
- 4.5 - 135 millimetre
- Minimum Electronic Shutter Speed
- 1/1 second (time unit)
- Communication Protocols
- HQA
- Minimum Aperature
- F1.6
- Maximum Focus Distance
- 1000 millimetre
- Infrared Distance
- 492 foot
- 150 metre
- Maximum Electronic Shutter Speed
- 1/30000 second (time unit)
- Backlight Compensation Type
- BLC
- HLC
- WDR
- Scanning System
- Progressive Scan
- Maximum Power Consumption
- 25 watt
- Minimum Tilt Travel
- -15 degree
- Maximum Pan Preset Speed
- 400 °/s
- Maximum Aperature
- F5.0
- Minimum Focus Distance : 100 millimetre
- Video Streams : 1
- Digital Zoom : 16x
- Detection Sensor Type : Infrared
- Gains Control : Manual
- Number of Tours : 8
- Number of Presets : 300
- Pan Travel : 360 degree
- Auto Resume after Power Failure : Yes
- Number of IR LEDs : 4
- Number of Video Interfaces : 1
- Number of Alarm Outputs : 1
- Signal to Noise Ratio : 50 dB
- Maximum Operating Humidity : 90 Percentage
- Minimum Operating Humidity : 0 Percentage
- Number of Audio Inputs : 1
- Number of Patterns : 5
- Image Sensor Format : 1/2.8 inch
- Alarm Outputs : 1
- Analogue Transmission Type : HQA|CVBS
- Maximum Focal Length : 135 millimetre
- Input Voltage : 24
- Camera Profile : Dome
- Day/Night Mode : Yes
- Number of Alarm Inputs : 2
- Image Rotation : Flip
- Number of Privacy Masking Areas : 24
- Maximum Tilt Preset Speed : 300
- Minimum Color Illumination : 0.005 lux
- Iris Type : Auto|Manual
- White Balance : Auto
- Minimum B/W Illumination : 0 lux
- Speed Setup : Human-Oriented Focal Length/Speed Adaptation
- Bit Rate Control Type : VBR|CBR
- Wide Dynamic Range : 120 dB
- Horizontal Angle of View : 67.8 - 2.7 degree
- Maximum Tilt Travel : 90 degree
- Minimum Focal Length : 4.5 millimetre
- Auto Flip Travel : 180 degree
- Lens Size : 4.5 - 135 millimetre
- Minimum Electronic Shutter Speed : 1/1 second (time unit)
- Communication Protocols : HQA
- Minimum Aperature : F1.6
- Maximum Focus Distance : 1000 millimetre
- Infrared Distance : 492 foot|150 metre
- Maximum Electronic Shutter Speed : 1/30000 second (time unit)
- Backlight Compensation Type : BLC|HLC|WDR
- Scanning System : Progressive Scan
- Maximum Power Consumption : 25 watt
- Minimum Tilt Travel : -15 degree
- Maximum Pan Preset Speed : 400 °/s
- Maximum Aperature : F5.0
Image
SKU
Description
HDP302DQI
2MP PTZ Dome Camera, WDR, 1/2.8in CMOS, 4.5 to 135mm, 4 IR LEDs, TDN, 24V AC