Honeywell Security
Performance Series 4K Ultra HD Ball Camera
Performance Series 4K ultra HD ball cameras are fully featured and are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water.
Performance Series 4K ultra HD ball cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too. These cameras support up to 128 GB Micro SDHC cards for local video storage on events, continuous or schedule, or with network interruption. These cameras are fully featured and are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek modern design and offering 4K HD images, the cameras are suited for a wide range of applications.
Features & Benefits:- True day and night (TDN) provides vivid color images by day and clear black-and-white images at night with ICR
- Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.265 codec
- H.265, H.264, and MJPEG codec, triple stream support
- IR LEDs provide up to 50 m (165 ft) of illumination in dimly lit or nighttime scenes (depending on scene reflectance); smart IR technology provides even distribution of IR
- Waterproof IP66 rated camera housing
- Security features include individual signed certificates and data encryption
- Cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage
- Built-in PoE (802.3af) eliminates separate power supply and associated wiring; 12V DC input where PoE power is unavailable
- ONVIF® Profile S and G compliant
- Included accessories are security screw driver (Allen key), mounting screws, wall anchors, and mounting template
- Emissions: FCC Part 15B, EN55032
- Immunity: EN50130-4; EN55024
- EU Safety: EN60950-1
- North America Safety: UL Listed to UL/CSA 60950-1
- RoHS: EN50581 2012
Others
- Maximum Frame Rate
- 25/30 ft/s
- Detection Sensor Type
- Infrared
- Gains Control
- Auto
- Manual
- Third Stream Frame Rate
- D1 (25/30 fps)
- Minimum Color Illumination
- 0.07 lux
- Micro SD Function
- Event Trigger Recording
- Continuous & Scheduled Recording
- Automatic Recording when Network Fails
- White Balance
- Auto
- Maximum Field of View
- 88° (H) x 48° (V)
- Languages
- Japanese
- Minimum B/W Illumination
- 0 lux
- Security
- Strong Digest Authentication for Access Permission
- IP Filter
- SSH/Telnet Closed
- Force to HTTPS with Secure Protocol TLS1.2 & High Strength Encrypted Algorithm AES-256
- IEEE 802.1x
- Infrared Cut Filter
- Auto (ICR)
- Interoperability
- ONVIF Profile second (time unit)
- Power Supply
- PoE
- Bit Rate Control Type
- CBR
- VBR
- Recording and Storage Method
- Micro SDHC (Class 10)
- Number of IR LEDs
- 1
- Signal to Noise Ratio
- >42 dB
- Compatible Environments
- Outdoor
- Indoor
- Wide Dynamic Range
- 120 dB
- Maximum Operating Humidity
- 95 Percentage
- Vertical Angle of View
- 48 degree
- Horizontal Angle of View
- 88 degree
- Storage Capacity
- 128 gal(US)/d
- Sub Stream Frame Rate
- D1/CIF (25/30 fps)
- Supported Web Browsers
- Internet Explorer (11.0+)
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- Fixed
- CODEC
- H.265
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/2.5 inch
- Infrared Distance
- 50 metre
- 165 foot
- Input Voltage
- 12 voltage direct current
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Audio Detection
- Yes
- Backlight Compensation Type
- HLC
- DWDR
- Day/Night Mode
- Yes
- Corridor Mode
- Yes
- Audio Interface
- Built-In Mic
- Line In
- Maximum Power Consumption
- 4.97 watt
- POE Class
- PoE Class 0
- Number of Privacy Masking Areas
- 4
- Camera Type
- IP
- Supported OS
- Windows 7 64-Bit
- Maximum Aperature
- F1.6
Others
- Maximum Frame Rate
- 25/30 ft/s
- Detection Sensor Type
- Infrared
- Gains Control
- Auto
- Manual
- Third Stream Frame Rate
- D1 (25/30 fps)
- Minimum Color Illumination
- 0.07 lux
- Micro SD Function
- Event Trigger Recording
- Continuous & Scheduled Recording
- Automatic Recording when Network Fails
- White Balance
- Auto
- Maximum Field of View
- 88° (H) x 48° (V)
- Languages
- Japanese
- Minimum B/W Illumination
- 0 lux
- Security
- Strong Digest Authentication for Access Permission
- IP Filter
- SSH/Telnet Closed
- Force to HTTPS with Secure Protocol TLS1.2 & High Strength Encrypted Algorithm AES-256
- IEEE 802.1x
- Infrared Cut Filter
- Auto (ICR)
- Interoperability
- ONVIF Profile second (time unit)
- Power Supply
- PoE
- Bit Rate Control Type
- CBR
- VBR
- Recording and Storage Method
- Micro SDHC (Class 10)
- Number of IR LEDs
- 1
- Signal to Noise Ratio
- >42 dB
- Compatible Environments
- Outdoor
- Indoor
- Wide Dynamic Range
- 120 dB
- Maximum Operating Humidity
- 95 Percentage
- Vertical Angle of View
- 48 degree
- Horizontal Angle of View
- 88 degree
- Storage Capacity
- 128 gal(US)/d
- Sub Stream Frame Rate
- D1/CIF (25/30 fps)
- Supported Web Browsers
- Internet Explorer (11.0+)
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- Fixed
- CODEC
- H.265
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/2.5 inch
- Infrared Distance
- 50 metre
- 165 foot
- Input Voltage
- 12 voltage direct current
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Audio Detection
- Yes
- Backlight Compensation Type
- HLC
- DWDR
- Day/Night Mode
- Yes
- Corridor Mode
- Yes
- Audio Interface
- Built-In Mic
- Line In
- Maximum Power Consumption
- 4.97 watt
- POE Class
- PoE Class 0
- Number of Privacy Masking Areas
- 4
- Camera Type
- IP
- Supported OS
- Windows 7 64-Bit
- Maximum Aperature
- F1.6
- Maximum Frame Rate : 25/30 ft/s
- Detection Sensor Type : Infrared
- Gains Control : Auto|Manual
- Third Stream Frame Rate : D1 (25/30 fps)
- Minimum Color Illumination : 0.07 lux
- Micro SD Function : Event Trigger Recording|Continuous & Scheduled Recording|Automatic Recording when Network Fails
- White Balance : Auto
- Maximum Field of View : 88° (H) x 48° (V)
- Languages : Japanese
- Minimum B/W Illumination : 0 lux
- Security : Strong Digest Authentication for Access Permission|IP Filter|SSH/Telnet Closed|Force to HTTPS with Secure Protocol TLS1.2 & High Strength Encrypted Algorithm AES-256|IEEE 802.1x
- Infrared Cut Filter : Auto (ICR)
- Interoperability : ONVIF Profile second (time unit)
- Power Supply : PoE
- Bit Rate Control Type : CBR|VBR
- Recording and Storage Method : Micro SDHC (Class 10)
- Number of IR LEDs : 1
- Signal to Noise Ratio : >42 dB
- Compatible Environments : Outdoor|Indoor
- Wide Dynamic Range : 120 dB
- Maximum Operating Humidity : 95 Percentage
- Vertical Angle of View : 48 degree
- Horizontal Angle of View : 88 degree
- Storage Capacity : 128 gal(US)/d
- Sub Stream Frame Rate : D1/CIF (25/30 fps)
- Supported Web Browsers : Internet Explorer (11.0+)
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- Lens Type : Fixed
- CODEC : H.265
- Communication Protocols : RJ45
- Image Sensor Format : 1/2.5 inch
- Infrared Distance : 50 metre|165 foot
- Input Voltage : 12 voltage direct current
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Audio Detection : Yes
- Backlight Compensation Type : HLC|DWDR
- Day/Night Mode : Yes
- Corridor Mode : Yes
- Audio Interface : Built-In Mic|Line In
- Maximum Power Consumption : 4.97 watt
- POE Class : PoE Class 0
- Number of Privacy Masking Areas : 4
- Camera Type : IP
- Supported OS : Windows 7 64-Bit
- Maximum Aperature : F1.6
Image
SKU
Description
HED8PR1
8MP Network Ultra HD 4K Ball Camera, DWDR, 1/2.5in CMOS, 4mm Fixed, TDN, H.265, PoE