Honeywell Security
Performance Series 720p Rugged Indoor/Outdoor Mini Dome Camera
Performance Series 720p rugged indoor/outdoor mini dome cameras are a 720p resolution, day and night, fixed IP camera engineered to provide extremely crisp images at minimal bandwidth. These cameras provide 720p resolution at full frame rate.
Performance Series 720p rugged indoor/outdoor mini dome cameras are a 720p resolution, day and night, fixed network camera engineered to provide extremely crisp images at minimal bandwidth. These cameras provide 720p resolution at full frame rate. Progressive scan technology and 2D edge enhancement provide outstanding clarity and definition. Digital noise reduction results in significant storage savings without sacrificing image quality in low light. The 1/4-inch progressive scan CMOS sensor offers the latest in digital video surveillance technology with accurate color rendition under a wide variety of lighting conditions.
Performance Series 720p rugged indoor/outdoor mini dome cameras also support the PSIA specification for interoperability between network video products. They integrate a camera and lens in an ultra compact, single piece, vandal-resistant unit for fast and easy installation in any application. The cameras are designed to be surface mounted. Wall and pendant mount kits are also available.
A 3D axis gimbal capable of 360° of pan, 180º of tilt, and 360º of horizontal rotation simplifies mechanical camera adjustment. The varifocal auto iris lens allows the field of view to be adjusted to suit the scene requirements, and an integrated analog output is provided for the installer to connect to a local test monitor while adjusting the scene. A powerful and intuitive web client allows fine tuning of the camera and the auto iris levels.
These cameras support dual video streams and multiple compression formats with rates up to 30 fps (25 fps for PAL systems). The digital compression parameters for the two video streams are independently configurable. The primary stream is dedicated to H.264. The secondary stream can be configured for H.264 or MJPEG. A third analog stream can be utilized as backup or for local viewing. It is also valuable when retrofitting onto an existing analog input DVR or encoder (full resolution not available). With built-in low current PoE (IEEE 802.3af), Class 1, power is supplied to the camera using standard network cabling, eliminating the need for a separate power supply and associated wiring. In retrofit situations where PoE switching does not exist, the unit can also be powered directly from 24V AC.
These cameras are perfect for installations where excellent picture clarity at minimal bandwidth is required. At three times the resolution of standard analog cameras, yet with similar bandwidth requirements, Performance Series 720p rugged indoor/outdoor mini dome cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage. Their discreet, vandal-resistant, outdoor design is impact-resistant and offers maximum protection against dust, dirt, and water. This provides optimum performance for both indoor and outdoor applications.
Features & Benefits:- Outstanding image quality, 720p (1280x720) resolution
- Day and night, 3.3 to 12 mm VFAI lens
- Video motion detection
- PSIA support
- Remote firmware updates
- Supports both dynamic and static IP address assignment
- Includes advanced IP locator software to make system setup easy
- Web server for remote setup of camera video and network parameters
- Rugged polycarbonate dome
- Emissions: FCC, CE (EN55022)
- Immunity: CE (EN55024)
- EU Safety: EN60950-1
- North America Safety: ETL Listed to UL/CSA 60950-1
Others
- CODEC
- H.264
- Compatible Environments
- Indoor
- Outdoor
Others
- CODEC
- H.264
- Compatible Environments
- Indoor
- Outdoor
- CODEC : H.264
- Compatible Environments : Indoor|Outdoor