Honeywell Security
Performance Series 960H Indoor/Outdoor IR Ball Camera
Performance Series 960H indoor/outdoor IR ball cameras are ideal for a diverse range of applications. These cameras offer 24-hour surveillance with true day and night (TDN) capability and four IR LEDs.
Performance Series 960H indoor/outdoor IR ball cameras are ideal for a diverse range of applications. These cameras offer 24-hour surveillance with true day and night (TDN) capability and four IR LEDs providing up to 20 ft (6 m) of illumination, depending on scene reflectance. The ball cameras use low-power consumption with less than 1.8W of power (4.0W when IR LEDs are on). They mounts directly to a ceiling or wall. Performance Series 960H indoor and outdoor IR ball cameras are a cost-effective surveillance solution suitable for schools, colleges, hospitals, commercial sites, industrial parks, airports, gated entrances, foyers, loading docks, and driveways.
Features & Benefits:- Sharp, detailed ultra high resolution image (700 TVL)
- Vivid color pictures by day and clear black-and-white pictures at night
- Excellent low-light performance (0.1 lux color, 0 lux b/w)
- 3.6 mm fixed lens
- Weatherproof IP66 rated housing
- Vandal-resistant housing
- Compact design for fast, easy installation
- 3-axis rotation (360° pan, 75° tilt, and 360° horizontal rotation)
- Uses existing BNC cabling; no rewiring required
- Backward compatible with standard analog DVRs
- Emissions: FCC, Part 15B, Class B, EN 55022
- Immunity: EN 50130-4
Others
- Day/Night Mode
- Yes
- Input Voltage
- 12 voltage direct current
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
Others
- Day/Night Mode
- Yes
- Input Voltage
- 12 voltage direct current
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
- Day/Night Mode : Yes
- Input Voltage : 12 voltage direct current
- Maximum Operating Ambient Temperature : 60 degree Celsius|140 degree Fahrenheit
Image
SKU
Description
HD30H
Indoor/Outdoor Ball Camera, 1/3in CMOS, 3.6mm Fixed, 24 IR LEDs, TDN, 12V DC
HD30HD1
720p Ball Camera, 1/2.9in CMOS, 3.6mm Fixed, 12 IR LEDs, TDN, 12V DC, IP66