Honeywell Security
Performance Series 960H Indoor/Outdoor IR Bullet Camera
Performance Series 960H indoor/outdoor IR bullet cameras are a cost-effective surveillance solution suitable for both indoor and outdoor applications.
Performance Series 960H indoor/outdoor IR bullet cameras are a cost-effective surveillance solution suitable for both indoor and outdoor applications, including schools, colleges, hospitals, commercial sites, industrial parks, airports, gated entrances, loading docks, and driveways.
Features & Benefits:- Sharp, detailed super high-resolution image (700 TVL)
- Vivid color pictures by day and clear black-and-white pictures at night
- Digital noise reduction
- 9 to 22 mm varifocal auto iris lens
- True day and night (TDN) capability
- Smart IR technology for even distribution; 42 IR LEDs provide up to 100 ft (30 m) of illumination, depending on scene reflectance
- IP66 rated weatherproof housing
- Mounts directly to a ceiling or wall with just three screws
- Multi-directional bracket
- 2-conductor pigtail connector eliminates need to cut wires
- OSD for easy setup
- Easy-to-access external zoom and focus adjustment
- Emissions: FCC, Part 15B, Class A, EN 55022
- Immunity: EN 50130-4
Image
SKU
Description
HB276HD4-R
4MP Bullet Camera, WDR 120dB, 1/3in CMOS, 2.7 to 12mm VF, 2 IR LEDs, TDN, 12V DC/24V AC, Replacement
HB276HD2-R
1080p Bullet Camera, WDR 120dB, 1/2.7in CMOS, 2.7 to 12mm MFZ, 4 IR LEDs, 12V DC/24V AC, Replacement
HB273H-R
Bullet Camera, 1/3in CCD, 9 to 22mm, 42 IR LEDs, TDN, 12V DC/24V AC, IP66, Replacement
HB74HD2-R
1080p Indoor/Outdoor Bullet Camera, 1/3in 2MP CMOS, 3.6mm Fixed, 24 IR LEDs, TDN, 12V DC, IP66, Replacement
HB76HD2-R
1080p Bullet Camera, 2.7 to 12mm MFZ, IR, TDN, 12V, Replacement