Honeywell Security
Performance Series 960H Indoor/Outdoor Mini Dome Camera
Performance Series 960H indoor/outdoor mini dome cameras have a detailed, ultra-high resolution image, vivid color pictures by day, and clear black-and-white pictures at night. These sharp cameras have a 2.8 to 12 mm varifocal manual iris lens.
Performance Series 960H indoor/outdoor mini dome cameras are a cost-effective surveillance solution for environments such as, schools, colleges, hospitals, commercial sites, industrial parks, airports, gated entrances, foyers, loading docks, and driveways. They have a detailed, ultra-high resolution image (700 TVL), vivid color pictures by day, and clear black-and-white pictures at night. These sharp cameras have a 2.8 to 12 mm varifocal manual iris lens.
Features & Benefits:- True day and night (TDN) capability
- SmartIR technology for even distribution of IR
- 24 IR LEDs provide up to 100 ft (30 m) of illumination, depending on scene reflectance
- Weatherproof IP66 rated housing
- Up to IK10 impact protection
- Single model converts to flush- or surface-mount
- Mounts directly to a ceiling or wall
- 3-axis rotation (355° pan, 80° tilt, and ±90° horizontal rotation)
- Uses existing BNC cabling; no rewiring required
- Backward compatible with standard analog DVRs
- OSD for easy setup
- Emissions FCC, Part 15B, Class B, EN 55022
- Immunity EN 50130-4
Others
- Day/Night Mode
- Yes
Others
- Day/Night Mode
- Yes
- Day/Night Mode : Yes
Image
SKU
Description
HD273XD2
2MP Rugged Dome Camera, 1/2.9in CMOS, 2.8 to 12mm VF, 24 IR LEDs, TDN, 12V DC/24V AC, IP66, IK10
HD273H
Indoor/Outdoor Mini Dome Camera, 1/3in CMOS, 2.8 to 12mm VFMI, 24 IR LEDs, TDN, 12V DC/24V AC