Honeywell Security
Performance Series Embedded NVRs
Honeywell performance series embedded NVRs are the newest fully featured NVRs which offer ultra 4K HD video resolution.
Honeywell performance series embedded NVRs are the newest fully featured NVRs which offer ultra 4K HD video resolution. Embedded NVRs are available in 4, 8, 16 or 32 channel NVR with multiple hard drive options and up to 12 TB of internal storage for an ideal and flexible solution to fit surveillance needs.
The Quick wizard makes quick installations utilizing an intuitive NVR design and easy to understand quick installation guides. Simple remote configuration and firmware updates can be updated through the Honeywell viewer web client and the Honeywell configuration tool.
Features & Benefits:- HDMI/ VGA simultaneous video output
- Supports up to 4 alarm input channels and 2 alarm relay output channels
- Supports recording a video clip of events for distribution
- Maximum incoming bandwidthof200 Mbps
- Supports Smart Face detection search
- EN50581: 2012
- EU: EN60950-1
- EN50130-4: 2011
- EN55032: 2012 +AC: 2013
- EN61000-3-2: 2014
- EN61000-3-3: 2013
Others
- Number of Audio Outputs
- 1
- Number of Alarm Inputs
- 4
- Number of 2.0 USB Ports
- 1
- Number of 3.0 USB Ports
- 1
- Number of RS232 Ports
- 1
- Display Interface
- HDMI
- VGA
- Number of Audio Inputs
- 1
Others
- Number of Audio Outputs
- 1
- Number of Alarm Inputs
- 4
- Number of 2.0 USB Ports
- 1
- Number of 3.0 USB Ports
- 1
- Number of RS232 Ports
- 1
- Display Interface
- HDMI
- VGA
- Number of Audio Inputs
- 1
- Number of Audio Outputs : 1
- Number of Alarm Inputs : 4
- Number of 2.0 USB Ports : 1
- Number of 3.0 USB Ports : 1
- Number of RS232 Ports : 1
- Display Interface : HDMI|VGA
- Number of Audio Inputs : 1
Image
SKU
Description
HEN08104
Focus Embedded NVR, 8-Channel, H.265, 4K, 12MP, 2 SATA, 8 PoE, 240fps, 0TB
HEN32104
Focus Embedded NVR, 32-channel, H.265, 4K, 12MP, 2 SATA, 16 PoE, 960fps, 0TB
HEN08144
Focus Embedded NVR, 8-Channel, H.265, 4K, 12MP, 2 SATA, 8 PoE, 240fps, 4TB
HEN081124
Focus Embedded NVR, 8-channel, H.265, 4K, 12MP, 2 SATA, 8 PoE, 240fps, 12TB
HEN321124
Focus Embedded NVR, 32-Channel, H.265, 4K, 12MP, 2 SATA, 16 PoE, 960fps, 12TB
HEN16104
Focus Embedded NVR, 16-channel, H.265, 4K, 12MP, 2 SATA, 16 PoE, 480fps, 0TB
HEN16144
Focus Embedded NVR, 16-Channel, H.265, 4K, 12MP, 2 SATA, 16 PoE, 480fps, 4TB
HEN16184
Focus Embedded NVR, 16-Channel, H.265, 4K, 12MP, 2 SATA, 16 PoE, 480fps, 8TB