https://buildings.honeywell.com/us/en/search-results.html

Honeywell Security

Performance Series HEN3V Embedded NVR

Honeywell’s Performance Series Embedded NVRs are affordable, fully-featured NVRs with ultra 4K HD video resolution.

Honeywell’s Performance Series Embedded NVRs are affordable, fully-featured NVRs that offer ultra 4K HD video resolution. Choose between a 4-, 8-, or 16-channel NVR, with multiple hard drive options and up to 20 TB of internal storage, for an ideal and flexible solution to fit your surveillance needs. Users can view 4/8/16 channels simultaneously with synchronized real-time playback on your monitor (depending on your model).

The Quick Wizard and PoE support (up to 4/8/16 channels) enable a fast and efficient set up. Quick installations can be performed utilizing an intuitive NVR design and easy-to-understand quick installation guides. Simple remote configuration and firmware updates are carried out through the Honeywell Viewer web client and the Honeywell Config tool. The flexible storage options, high recording and networking performance of the Embedded NVRs make these NVRs perfect for a wide range of security applications.

Features & Benefits:
  • H.265/H.264 codec decoding​
  • HDMI/ VGA simultaneous video output
  • Supports up to four alarm input channels and two alarm relay output channels
  • Supports sending notifications through email, FTP, and/or HTTP
  • Supports recording a video clip of events for distribution
  • Supports uploading still images at the time of the event through email and/or FTP
  • Configurable to automatically detect and respond to motion in the scene, alarm inputs, and network failure or tampering
  • Maximum incoming bandwidth of 128 Mbps
  • Supports visual or auditory notifications (a flashing light, bell, or siren)
Certifications:
  • Emissions: HEN041*3: FCC Part 15B, EN55032: 2012 + AC: 2013; HEN081*3/HEN161*3: FCC Part 15B, EN55032: 2012 + AC: 2013, EN61000-3-2: 2014,EN61000-3-3: 2013
  • Immunity: EN50130-4: 2011
  • Safety EU: EN60950-1
  • Immunity: EN50130-4: 2011
  • Safety North America: UL Listed to UL/CSA 60950-1ROHSEN50581: 2012
Manuals and Guides
Name
Description
File Size
Date
Size
Performance Series HEN3V NVR - User Guide - EN
13.18 MB
9/9/2021
PDF 13.18 MB
Engineering Specifications
Name
Description
File Size
Date
Size
Performance Series HEN3V Embedded NVR - A&E Specs - EN
69.53 KB
9/9/2021
69.53 KB
Data Sheet
Name
Description
File Size
Date
Size
Performance Series HEN3V Embedded NVR - Datasheet - EN - US
431.58 KB
9/9/2021
PDF 431.58 KB
Installation Instructions
Name
Description
File Size
Date
Size
Performance Series HEN3V Embedded NVR - QIG - EN
17.43 MB
9/9/2021
17.43 MB
Others
Name
Description
File Size
Date
Size
Performance Series HEN3V Embedded NVR - HEN161*3V Series - DOC - EN
316.41 KB
9/9/2021
PDF 316.41 KB
Performance Series HEN3V Embedded NVR - HEN041*3V Series - DOC - EN
316.34 KB
9/9/2021
PDF 316.34 KB
Performance Series HEN3V Embedded NVR - HEN040*3V Series - DOC - EN
316.4 KB
9/9/2021
PDF 316.4 KB
Performance Series HEN3V Embedded NVR - HEN081*3V Series DOC
316.33 KB
10/14/2021
PDF 316.33 KB
Name
Description
File Size
Date
Size
Performance Series HEN3V NVR - User Guide - EN
13.18 MB
9/9/2021
PDF 13.18 MB
Performance Series HEN3V Embedded NVR - A&E Specs - EN
69.53 KB
9/9/2021
69.53 KB
Performance Series HEN3V Embedded NVR - Datasheet - EN - US
431.58 KB
9/9/2021
PDF 431.58 KB
Performance Series HEN3V Embedded NVR - HEN161*3V Series - DOC - EN
316.41 KB
9/9/2021
PDF 316.41 KB
Performance Series HEN3V Embedded NVR - HEN041*3V Series - DOC - EN
316.34 KB
9/9/2021
PDF 316.34 KB
Performance Series HEN3V Embedded NVR - HEN040*3V Series - DOC - EN
316.4 KB
9/9/2021
PDF 316.4 KB
Performance Series HEN3V Embedded NVR - HEN081*3V Series DOC
316.33 KB
10/14/2021
PDF 316.33 KB
Performance Series HEN3V Embedded NVR - QIG - EN
17.43 MB
9/9/2021
17.43 MB
Image
SKU
Description
alt
HEN161203V
Performance Series Embedded NVR, HEN3V, 16CH, 20TB, 2HDD, 16PoE, H.265
alt
HEN04103V
4 Channel Embedded NVRS, H.265 4CH NVR 0TB, 2HDD, 4POE
alt
HEN081163V
Performance Series Embedded NVR, HEN3V, 8CH, 16TB, 2HDD, 8PoE, H.265
alt
HEN04043V
Performance Series Embedded NVR, HEN3V, 4CH, 4TB, 1HDD, 4PoE, H.265
alt
HEN08143V
Performance Series Embedded NVR, HEN3V, 8CH, 4TB, 2HDD, 8PoE, H.265
alt
HEN04143V
Performance Series Embedded NVR, HEN3V, 4CH, 4TB, 2HDD, 4PoE, H.265
alt
HEN04123V
Performance Series Embedded NVR, HEN3V, 4CH, 2TB, 2HDD, 4PoE, H.265
alt
HEN04013V
Performance Series Embedded NVR, HEN3V, 4CH, 1TB, 1HDD, 4PoE, H2.65
alt
HEN04003V
4 Channel Embedded NVRS, H.265 4CH NVR 0TB, 1HDD, 4POE
alt
HEN081103V
Performance Series Embedded NVR, HEN3V, 8CH, 10TB, 2HDD, 8PoE, H.265