Honeywell Security
Performance Series HQA 1080p Vandal Dome Camera
Performance Series HQA 1080p vandal dome cameras allow you to supercharge your analog security system with Honeywell's HQA technology for HD 1080p images over your existing co-axial infrastructure.
Performance Series HQA 1080p vandal dome cameras allow you to supercharge your analog security system with Honeywell's HQA technology for HD 1080p 25/30 fps images over your existing co-axial infrastructure. These cameras are easy to install and even easier to use. Performance Series HQA 1080p vandal dome cameras are cost-effective surveillance solutions suitable for both indoor and outdoor applications, including schools, colleges, hospitals, commercial sites, industrial parks, airports, gated entrances, loading docks, and driveways.
Features & Benefits:- Long distance transmission over co-axial cables with low attenuation and latency up to 984 ft (300 m) over RG59
- Vivid color pictures by day and clear black-and-white pictures at night; true day and night (TDN) capability
- Excellent low-light performance (0.05 lux color, 0 lux b/w)
- 2.7 to 12 mm varifocal manual iris lens
- 24 hour surveillance
- IR LEDs provide up to 100 ft (30 m) of illumination, depending on scene reflectance; smart IR technology for even distribution of IR
- Dependable performance
- Weatherproof IP66 rated housing, IK10 impact rating
- Compact design for fast, easy installation
- Uses existing BNC cabling; no rewiring required
Image
SKU
Description
HD73HD1
720p Indoor/Outdoor Mini Dome Camera, 1/2.9in 1MP CMOS, 2.7 to 12mm VFMI, 2 IR LEDs, TDN, 12V DC, NTSC
HD73HD2-R
1080p Vandal Dome, 2.7 to 12mm VF, 1/2.8in 2.4MP CMOS, 2 IR LEDs, 12V DC, IP66, NTSC, Replacement