Honeywell Security
Performance Series HQA Indoor/Outdoor Bullet Camera
Performance Series high-quality analog (HQA) indoor/outdoor bullet cameras allow you to supercharge your analog security system with Honeywell's HQA technology for HD 720p/1080p images over your existing co-axial infrastructure.
Performance Series high-quality analog (HQA) indoor/outdoor bullet cameras allow you to supercharge your analog security system with Honeywell's HQA technology for HD 720p/1080p images over your existing co-axial infrastructure. These cameras are easy to install and even easier to use. Performance Series HQA indoor/outdoor bullet cameras are cost-effective surveillance solutions suitable for both indoor and outdoor applications, including schools, colleges, hospitals, commercial sites, industrial parks, airports, gated entrances, loading docks, and driveways.
Features & Benefits:- Long distance transmission over co-axial cables with low attenuation and latency up to 984 ft (300 m) over RG59
- Vivid color pictures by day and clear black-and-white pictures at night
- Weatherproof IP66 rated housing
- True day and night (TDN) capability
- Smart IR technology for even distribution of IR
- NTSC format
- Compact design for fast, easy installation
- Mounts directly to a ceiling or wall
- 3-axis rotation
- Uses existing BNC cabling; no rewiring required
Image
SKU
Description
HB74HD1
720p Indoor/Outdoor Bullet Camera, 1/2.9in 1MP CMOS, 3.6mm Fixed, 24 IR LEDs, TDN, 12V DC, IP66
HB74HD4
4MP Bullet Camera, WDR 120dB, 1/3in CMOS, 2.8mm, 2 IR LEDs, TDN, 12V DC, IP66
HB74HD2
1080p Indoor/Outdoor Bullet Camera, 1/3in 2MP CMOS, 3.6mm Fixed, 24 IR LEDs, TDN, 12V DC, IP66