https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Performance Series HQA IR Bullet Camera with PIR

Performance Series high-quality analog (HQA) IR/PIR bullet cameras allow you to supercharge your analog security system with Honeywell’s HQA technology for HD images from 1080p to 4K over your existing co-axial infrastructure.

Performance Series high-quality analog (HQA) IR/PIR bullet cameras allow you to supercharge your analog security system with Honeywell’s HQA technology for HD images from 1080p to 4K over your existing co-axial infrastructure. These cameras are easy to install and even easier to use. The bullet cameras are perfect for a wide range of surveillance applications, providing excellent picture quality at an affordable price.

Features & Benefits:
  • Long distance transmission over co-axial cable with low attenuation and latency; four signals in one cable allow a mix of video, audio, data, power, alarm triggers and control signals to transmit on a single coaxial cable 
  • True day and night (TDN) provides vivid color images by day and clear black-and-white images at night using a removable IR-cut filter
  • Excellent low-light performance with 2D/3D noise reduction
  • Plug-and-play compatible with Honeywell HRHQ 4-, 8-, or 16-channel hybrid 1080p HQA DVRs
  • Built-in PIR sensor with image motion detection to avoid false alarms
  • Fixed cameras support 12V DC power input
  • Uses existing BNC cabling — no rewiring required
  • Supports both HD and SD output which can be easily switched by the users
  • Remote configuration through a web client or from the DVR
  • Weatherproof IP66 camera housing
Certifications:
  • Emissions: FCC, Part 15B, EN55032:2012 +AC:2013
  • Immunity: EN50130-4:2011
  • EU Safety: EN60950-1
  • RoHS: EN50581:2012

Others

  • Minimum Electronic Shutter Speed
    • 1/3 second (time unit)
  • Detection Sensor Type
    • Infrared
  • Gains Control
    • AGC
  • Minimum Color Illumination
    • 0.02 lux
  • White Balance
    • Manual
  • Maximum Electronic Shutter Speed
    • 1/100000 second (time unit)
  • Minimum B/W Illumination
    • 0 lux
  • Input Voltage
    • 12 voltage direct current
  • Backlight Compensation Type
    • DWDR
    • HLC
  • Infrared Cut Filter
    • Manual
    • Auto (ICR)
  • Image Detection Type
    • Infrared
  • Scanning System
    • Progressive Scan
  • Day/Night Mode
    • Yes
  • Number of Privacy Masking Areas
    • 8
  • Signal to Noise Ratio
    • >65 dB
  • Camera Type
    • HQA
  • Wide Dynamic Range
    • DWDR
  • Maximum Aperature
    • F2.0

Others

  • Minimum Electronic Shutter Speed
    • 1/3 second (time unit)
  • Detection Sensor Type
    • Infrared
  • Gains Control
    • AGC
  • Minimum Color Illumination
    • 0.02 lux
  • White Balance
    • Manual
  • Maximum Electronic Shutter Speed
    • 1/100000 second (time unit)
  • Minimum B/W Illumination
    • 0 lux
  • Input Voltage
    • 12 voltage direct current
  • Backlight Compensation Type
    • DWDR
    • HLC
  • Infrared Cut Filter
    • Manual
    • Auto (ICR)
  • Image Detection Type
    • Infrared
  • Scanning System
    • Progressive Scan
  • Day/Night Mode
    • Yes
  • Number of Privacy Masking Areas
    • 8
  • Signal to Noise Ratio
    • >65 dB
  • Camera Type
    • HQA
  • Wide Dynamic Range
    • DWDR
  • Maximum Aperature
    • F2.0
  • Minimum Electronic Shutter Speed : 1/3 second (time unit)
  • Detection Sensor Type : Infrared
  • Gains Control : AGC
  • Minimum Color Illumination : 0.02 lux
  • White Balance : Manual
  • Maximum Electronic Shutter Speed : 1/100000 second (time unit)
  • Minimum B/W Illumination : 0 lux
  • Input Voltage : 12 voltage direct current
  • Backlight Compensation Type : DWDR|HLC
  • Infrared Cut Filter : Manual|Auto (ICR)
  • Image Detection Type : Infrared
  • Scanning System : Progressive Scan
  • Day/Night Mode : Yes
  • Number of Privacy Masking Areas : 8
  • Signal to Noise Ratio : >65 dB
  • Camera Type : HQA
  • Wide Dynamic Range : DWDR
  • Maximum Aperature : F2.0
Image
SKU
Description
alt
HB30THD2
2MP IR Bullet Camera, 1/2.9in, 3.6mm Lens, 12 IR LEDs, 12V DC, IP66, TDN, 1080P/720P
alt
HB30XD2
1080p Bullet Camera, 1/2.9in 2MP CMOS, 3.6mm Fixed, 18 IR LEDs, TDN, 12V DC, IP66, Off-White
alt
HB30PHD2
2MP IR/PIR Bullet Camera, DWDR, 1/2.8in 2MP CMOS, 2.8mm, 1 IR LED, TDN, 12V DC, IP66