Honeywell Security
Performance Series HQA Outdoor Ball Camera
Performance Series high-quality analog (HQA) outdoor ball cameras allow you to supercharge your analog security system with Honeywell’s HQA technology for HD 1080p images over your existing co-axial infrastructure.
Performance Series high-quality analog (HQA) outdoor ball cameras allow you to supercharge your analog security system with Honeywell’s HQA technology for HD 1080p images over your existing co-axial infrastructure. These cameras are easy to install and even easier to use. The Performance Series HQA outdoor ball cameras are flexible, fully featured, and perfect for a wide range of surveillance applications, providing excellent picture quality at an affordable price.
Features & Benefits:- Long distance transmission over co-axial cable with low attenuation and latency
- Either true wide dynamic range (WDR) 120 dB or digital WDR (DWDR) ensures glare-free images
- True day and night (TDN) provides vivid color images by day and clear black-and-white images at night using a removable IR-cut filter
- Excellent low-light performance with 2D/3D noise reduction
- IR LEDs provide illumination in dimly lit or nighttime scenes, depending on scene reflectance and camera model
- Weatherproof IP66 housing
- Plug-and-play compatible with Honeywell HRHQ 4-, 8-, or 16-channel hybrid 1080p HQA DVRs
- Four signals simultaneously transmitted over one co-axial cable gives installers complete flexibility
- Four signals in one cable allow a mix of video, audio, data, power, alarm triggers, and control signals to transmit on a single co-axial cable
- Uses existing BNC cabling — no rewiring required
- HE30XD2/HE30XD2G/HE41XD2/HE42XD2/HE42XD2G:
- Emissions: EN55032, ANSI C63.4-2014
- Immunity: EN50130-4
- EU Safety: EN60950-1
- RoHS: EN50581
- HD30HD4:
- Emissions: EN 55032:2012+AC:2013
- Immunity: EN 50130-4:2011, EN 55024:2010
- Safety: EN 60950-1:2006+A11:2009+A1:2010+A12: 2011+A2:2013
- RoHS: EN 50581:2012
Others
- Maximum Frame Rate
- 25/30 ft/s
- Detection Sensor Type
- Infrared
- Gains Control
- AGC
- Maximum Storage Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
- Minimum Color Illumination
- 0.02 lux
- Video Output Connection Type
- AHD
- CVBS Video Output
- White Balance
- Manual
- Minimum B/W Illumination
- 0 lux
- Minimum Storage Temperature
- -30 degree Celsius
- -22 degree Fahrenheit
- Infrared Cut Filter
- Manual
- Auto (ICR)
- Number of IR LEDs
- 1
- Signal to Noise Ratio
- >65 dB
- Wide Dynamic Range
- DWDR
- Maximum Operating Humidity
- 90 Percentage
- Horizontal Angle of View
- 82.8 degree
- Minimum Electronic Shutter Speed
- 1/25 (PAL) second (time unit)
- 1/30 (NTSC) second (time unit)
- Lens Type
- Fixed
- Image Sensor Format
- 1/2.9 inch
- Infrared Distance
- 120 foot
- 40 metre
- Analogue Transmission Type
- HQA
- TVI
- AHD
- SD
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Input Voltage
- 12 voltage direct current
- Backlight Compensation Type
- DWDR
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Maximum Power Consumption
- 2.9 watt
- Camera Type
- HQA
- Number of Privacy Masking Areas
- 8
- Maximum Aperature
- F2.0
Others
- Maximum Frame Rate
- 25/30 ft/s
- Detection Sensor Type
- Infrared
- Gains Control
- AGC
- Maximum Storage Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
- Minimum Color Illumination
- 0.02 lux
- Video Output Connection Type
- AHD
- CVBS Video Output
- White Balance
- Manual
- Minimum B/W Illumination
- 0 lux
- Minimum Storage Temperature
- -30 degree Celsius
- -22 degree Fahrenheit
- Infrared Cut Filter
- Manual
- Auto (ICR)
- Number of IR LEDs
- 1
- Signal to Noise Ratio
- >65 dB
- Wide Dynamic Range
- DWDR
- Maximum Operating Humidity
- 90 Percentage
- Horizontal Angle of View
- 82.8 degree
- Minimum Electronic Shutter Speed
- 1/25 (PAL) second (time unit)
- 1/30 (NTSC) second (time unit)
- Lens Type
- Fixed
- Image Sensor Format
- 1/2.9 inch
- Infrared Distance
- 120 foot
- 40 metre
- Analogue Transmission Type
- HQA
- TVI
- AHD
- SD
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Input Voltage
- 12 voltage direct current
- Backlight Compensation Type
- DWDR
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Maximum Power Consumption
- 2.9 watt
- Camera Type
- HQA
- Number of Privacy Masking Areas
- 8
- Maximum Aperature
- F2.0
- Maximum Frame Rate : 25/30 ft/s
- Detection Sensor Type : Infrared
- Gains Control : AGC
- Maximum Storage Temperature : 60 degree Celsius|140 degree Fahrenheit
- Minimum Color Illumination : 0.02 lux
- Video Output Connection Type : AHD|CVBS Video Output
- White Balance : Manual
- Minimum B/W Illumination : 0 lux
- Minimum Storage Temperature : -30 degree Celsius|-22 degree Fahrenheit
- Infrared Cut Filter : Manual|Auto (ICR)
- Number of IR LEDs : 1
- Signal to Noise Ratio : >65 dB
- Wide Dynamic Range : DWDR
- Maximum Operating Humidity : 90 Percentage
- Horizontal Angle of View : 82.8 degree
- Minimum Electronic Shutter Speed : 1/25 (PAL) second (time unit)|1/30 (NTSC) second (time unit)
- Lens Type : Fixed
- Image Sensor Format : 1/2.9 inch
- Infrared Distance : 120 foot|40 metre
- Analogue Transmission Type : HQA|TVI|AHD|SD
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Input Voltage : 12 voltage direct current
- Backlight Compensation Type : DWDR
- Image Detection Type : Infrared
- Scanning System : Progressive Scan
- Day/Night Mode : Yes
- Maximum Power Consumption : 2.9 watt
- Camera Type : HQA
- Number of Privacy Masking Areas : 8
- Maximum Aperature : F2.0
Image
SKU
Description
HE30XD2
2MP Ball Camera, 1/2.9in CMOS, 3.6mm Fixed, 1 IR LED, TDN, 12V DC, IP66, Off-White
HE30XD2G
2MP Ball Camera, 1/2.9in CMOS, 3.6mm Fixed, 1 IR LED, TDN, 12V DC, IP66, Gray