Honeywell Security
Performance Series HQA PTZ Dome Camera
Performance Series high-quality analog (HQA) PTZ dome cameras allow you to supercharge your analog security system with Honeywell’s HQA technology for HD 4K images over your existing co-axial infrastructure.
Performance Series high-quality analog (HQA) PTZ dome cameras allow you to supercharge your analog security system with Honeywell’s HQA technology for HD 4K images over your existing co-axial infrastructure. These cameras are easy to install and even easier to use. They have a wide range of working temperatures for outdoor environments and are IP66 rated. Performance Series HQA PTZ dome cameras are flexible, fully featured, and are perfect for a wide range of surveillance applications, providing excellent picture quality at an affordable price.
Features & Benefits:- Long distance transmission over co-axial cable with low attenuation and latency
- Digital wide dynamic range (DWDR) ensures glare-free images
- True day and night (TDN) provides vivid color images by day and clear black-and-white images at night using a removable IR-cut filter
- Excellent low-light performance with 2D/3D noise reduction
- IR LEDs provide illumination in dimly lit or nighttime scenes, depending on scene reflectance
- Plug-and-play compatible with Honeywell HRHQ 4-, 8-, or 16-channel hybrid 1080p HQA DVRs
- Four signals simultaneously transmitted over one co-axial cable gives installers complete flexibility; four signals in one cable allow a mix of video, audio, data, power, alarm triggers, and control signals to transmit on a single co-axial cable
- Uses existing BNC cabling — no rewiring required
- Supports both HD and SD output which can be easily switched by the users
- Remote configuration through a web client or from the DVR
- Emissions: EN55032, ANSI C63.4-2014
- Immunity: CE EN50130-4
- Safety: UL60950-1; EN60950-1
- RoHS: EN 50581
Others
- Maximum Frame Rate
- 25/30 ft/s
- Detection Sensor Type
- Infrared
- Digital Zoom
- 16x
- Gains Control
- Manual
- Minimum Color Illumination
- 0.05 lux
- Video Output Connection Type
- 1-Channel BNC High Definition Video Output
- White Balance
- Manual
- Minimum B/W Illumination
- 0 lux
- Infrared Cut Filter
- Auto (ICR)
- Number of IR LEDs
- 4
- Number of Video Interfaces
- 1
- Number of Alarm Outputs
- 1
- Signal to Noise Ratio
- >55 dB
- Focus Mode
- Auto
- Manual
- Maximum Operating Humidity
- 90 Percentage
- Wide Dynamic Range
- DWDR
- Horizontal Angle of View
- 60 - 2.2 degree
- Minimum Focal Length
- 100 millimetre
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- MFZ
- Image Sensor Format
- 1/3 inch
- Infrared Distance
- 328 foot
- 100 metre
- Analogue Transmission Type
- HQA
- AHD
- TVI
- SD
- Maximum Focal Length
- 1000 millimetre
- Input Voltage
- 24 voltage alternating current
- Maximum Electronic Shutter Speed
- 1/300000 second (time unit)
- Backlight Compensation Type
- WDR
- HLC
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Audio Interface
- 1-Channel In
- Number of Alarm Inputs
- 2
- Maximum Power Consumption
- 13 watt
- Camera Type
- HQA
- Number of Privacy Masking Areas
- 24
- Frequency
- 50/60 hertz
- Optical Zoom
- 30x
- Maximum Aperature
- F1.6
Others
- Maximum Frame Rate
- 25/30 ft/s
- Detection Sensor Type
- Infrared
- Digital Zoom
- 16x
- Gains Control
- Manual
- Minimum Color Illumination
- 0.05 lux
- Video Output Connection Type
- 1-Channel BNC High Definition Video Output
- White Balance
- Manual
- Minimum B/W Illumination
- 0 lux
- Infrared Cut Filter
- Auto (ICR)
- Number of IR LEDs
- 4
- Number of Video Interfaces
- 1
- Number of Alarm Outputs
- 1
- Signal to Noise Ratio
- >55 dB
- Focus Mode
- Auto
- Manual
- Maximum Operating Humidity
- 90 Percentage
- Wide Dynamic Range
- DWDR
- Horizontal Angle of View
- 60 - 2.2 degree
- Minimum Focal Length
- 100 millimetre
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- MFZ
- Image Sensor Format
- 1/3 inch
- Infrared Distance
- 328 foot
- 100 metre
- Analogue Transmission Type
- HQA
- AHD
- TVI
- SD
- Maximum Focal Length
- 1000 millimetre
- Input Voltage
- 24 voltage alternating current
- Maximum Electronic Shutter Speed
- 1/300000 second (time unit)
- Backlight Compensation Type
- WDR
- HLC
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Audio Interface
- 1-Channel In
- Number of Alarm Inputs
- 2
- Maximum Power Consumption
- 13 watt
- Camera Type
- HQA
- Number of Privacy Masking Areas
- 24
- Frequency
- 50/60 hertz
- Optical Zoom
- 30x
- Maximum Aperature
- F1.6
- Maximum Frame Rate : 25/30 ft/s
- Detection Sensor Type : Infrared
- Digital Zoom : 16x
- Gains Control : Manual
- Minimum Color Illumination : 0.05 lux
- Video Output Connection Type : 1-Channel BNC High Definition Video Output
- White Balance : Manual
- Minimum B/W Illumination : 0 lux
- Infrared Cut Filter : Auto (ICR)
- Number of IR LEDs : 4
- Number of Video Interfaces : 1
- Number of Alarm Outputs : 1
- Signal to Noise Ratio : >55 dB
- Focus Mode : Auto|Manual
- Maximum Operating Humidity : 90 Percentage
- Wide Dynamic Range : DWDR
- Horizontal Angle of View : 60 - 2.2 degree
- Minimum Focal Length : 100 millimetre
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- Lens Type : MFZ
- Image Sensor Format : 1/3 inch
- Infrared Distance : 328 foot|100 metre
- Analogue Transmission Type : HQA|AHD|TVI|SD
- Maximum Focal Length : 1000 millimetre
- Input Voltage : 24 voltage alternating current
- Maximum Electronic Shutter Speed : 1/300000 second (time unit)
- Backlight Compensation Type : WDR|HLC
- Image Detection Type : Infrared
- Scanning System : Progressive Scan
- Day/Night Mode : Yes
- Audio Interface : 1-Channel In
- Number of Alarm Inputs : 2
- Maximum Power Consumption : 13 watt
- Camera Type : HQA
- Number of Privacy Masking Areas : 24
- Frequency : 50/60 hertz
- Optical Zoom : 30x
- Maximum Aperature : F1.6
Image
SKU
Description
HDZP30XD4
4MP PTZ Dome Camera, 1/3in 4 MP CMOS, DWDR, 4.5 to 135mm, 4 IR LEDs, TDN, 24V AC, IP66