https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Performance Series HQA Fisheye Camera

Performance Series high-quality analog (HQA) fisheye cameras allow you to supercharge your analog security system with Honeywell´s HQA technology for HD images from 1080p to 4K over your existing co-axial infrastructure.

Performance Series high-quality analog (HQA) fisheye cameras allow you to supercharge your analog security system with Honeywell´s HQA technology for HD images from 1080p to 4K over your existing co-axial infrastructure. These cameras are easy to install and even easier to use. Performance Series HQA fisheye cameras are flexible, fully featured, and perfect for a wide range of surveillance applications, providing excellent picture quality at an affordable price.

Features & Benefits:
  • Long distance transmission over co-axial cable with low attenuation and latency
  • Excellent low-light performance with 2D/3D noise reduction
  • Weatherproof IP66 and IK10 impact-resistant camera housing
  • Plug-and-play compatible with Honeywell HRHQ 4-, 8-, or 16-channel hybrid 1080p HQA DVRs
  • Four signals simultaneously transmitted over one co-axial cable gives installers complete flexibility; four signals in one cable allow a mix of video, audio, data, power, alarm triggers and control signals to transmit on a single co-axial cable
  • Uses existing BNC cabling - no rewiring required
  • Supports both HD and SD output which can be easily switched by the users
  • Remote configuration through a web client or from the DVR
Certifications:
  • Emissions: FCC, Part 15B, EN55032:2012 +AC:2013
  • Immunity: EN50130-4:2011
  • EU Safety: EN60950-1
  • RoHS: EN50581:2012

Others

  • Maximum Frame Rate
    • 25 ft/s
  • Gains Control
    • AGC
  • Minimum Color Illumination
    • 0.01 lux
  • Video Output Connection Type
    • 1-Channel BNC CVBS Video Output
    • 1-Channel BNC HDCVI High De?nition Video Output
  • White Balance
    • Manual
  • Minimum B/W Illumination
    • 0.001 lux
  • Infrared Cut Filter
    • Auto (Electronic)
    • Manual
  • Signal to Noise Ratio
    • >65 dB
  • Maximum Operating Humidity
    • 90 Percentage
  • Wide Dynamic Range
    • 120 dB
  • Horizontal Angle of View
    • 180 degree
  • Minimum Electronic Shutter Speed
    • 1/3 (NTSC) second (time unit)
    • 1/4 (PAL) second (time unit)
  • Lens Type
    • MFZ
  • Image Sensor Format
    • 1/3 inch
  • Maximum Electronic Shutter Speed
    • 1/100000 second (time unit)
  • Input Voltage
    • 12 voltage direct current
  • Backlight Compensation Type
    • HLC
    • DWDR
  • Scanning System
    • Progressive Scan
  • Day/Night Mode
    • Yes
  • Maximum Power Consumption
    • 2.2 watt
  • Number of Privacy Masking Areas
    • 8
  • Camera Type
    • HQA
  • Maximum Aperature
    • F2.0

Others

  • Maximum Frame Rate
    • 25 ft/s
  • Gains Control
    • AGC
  • Minimum Color Illumination
    • 0.01 lux
  • Video Output Connection Type
    • 1-Channel BNC CVBS Video Output
    • 1-Channel BNC HDCVI High De?nition Video Output
  • White Balance
    • Manual
  • Minimum B/W Illumination
    • 0.001 lux
  • Infrared Cut Filter
    • Auto (Electronic)
    • Manual
  • Signal to Noise Ratio
    • >65 dB
  • Maximum Operating Humidity
    • 90 Percentage
  • Wide Dynamic Range
    • 120 dB
  • Horizontal Angle of View
    • 180 degree
  • Minimum Electronic Shutter Speed
    • 1/3 (NTSC) second (time unit)
    • 1/4 (PAL) second (time unit)
  • Lens Type
    • MFZ
  • Image Sensor Format
    • 1/3 inch
  • Maximum Electronic Shutter Speed
    • 1/100000 second (time unit)
  • Input Voltage
    • 12 voltage direct current
  • Backlight Compensation Type
    • HLC
    • DWDR
  • Scanning System
    • Progressive Scan
  • Day/Night Mode
    • Yes
  • Maximum Power Consumption
    • 2.2 watt
  • Number of Privacy Masking Areas
    • 8
  • Camera Type
    • HQA
  • Maximum Aperature
    • F2.0
  • Maximum Frame Rate : 25 ft/s
  • Gains Control : AGC
  • Minimum Color Illumination : 0.01 lux
  • Video Output Connection Type : 1-Channel BNC CVBS Video Output|1-Channel BNC HDCVI High De?nition Video Output
  • White Balance : Manual
  • Minimum B/W Illumination : 0.001 lux
  • Infrared Cut Filter : Auto (Electronic)|Manual
  • Signal to Noise Ratio : >65 dB
  • Maximum Operating Humidity : 90 Percentage
  • Wide Dynamic Range : 120 dB
  • Horizontal Angle of View : 180 degree
  • Minimum Electronic Shutter Speed : 1/3 (NTSC) second (time unit)|1/4 (PAL) second (time unit)
  • Lens Type : MFZ
  • Image Sensor Format : 1/3 inch
  • Maximum Electronic Shutter Speed : 1/100000 second (time unit)
  • Input Voltage : 12 voltage direct current
  • Backlight Compensation Type : HLC|DWDR
  • Scanning System : Progressive Scan
  • Day/Night Mode : Yes
  • Maximum Power Consumption : 2.2 watt
  • Number of Privacy Masking Areas : 8
  • Camera Type : HQA
  • Maximum Aperature : F2.0
Image
SKU
Description
alt
HFD40HD4
4MP Fisheye Camera, WDR 120dB, 1/3in CMOS, 1.18mm MFZ, 12V DC, IP66, IK10