Honeywell Security
Performance Series HQA Indoor/Outdoor Mini Dome Camera
Performance Series high-quality analog (HQA) indoor/outdoor mini dome cameras allow you to supercharge your analog security system with Honeywell’s HQA technology for HD 720p and 1080p images over your existing co-axial infrastructure.
Performance Series high-quality analog (HQA) indoor and outdoor mini dome cameras allow you to supercharge your analog security system with Honeywell’s HQA technology for HD 720p and 1080p images over your existing co-axial infrastructure. These flexible, fully-featured cameras are ideal for a wide range of surveillance applications, providing excellent picture quality at an affordable price.
Features & Benefits:- 2.7 to 12 mm MFZ lens
- True day and night (TDN) IR-cut filter
- Low-light performance down to 0.03 lux (color) or 0 lux with IR LEDs on
- Up to 100 ft (30 m) IR illumination, depending on scene reflectance
- HQA/CVBS video output
- Transmission distances up to 984 ft (300 m)
- 12V DC power input
- IP66 and IK10 rated housing
- Emissions: FCC Part 15, CE (EN 55032)
- Immunity: CE (EN 50130-4)
Others
- Lens Type
- MFZ
- Detection Sensor Type
- Infrared
- Camera Type
- HQA
- Input Voltage
- 12 voltage direct current
- 24 voltage alternating current
- Image Detection Type
- Infrared
Others
- Lens Type
- MFZ
- Detection Sensor Type
- Infrared
- Camera Type
- HQA
- Input Voltage
- 12 voltage direct current
- 24 voltage alternating current
- Image Detection Type
- Infrared
- Lens Type : MFZ
- Detection Sensor Type : Infrared
- Camera Type : HQA
- Input Voltage : 12 voltage direct current|24 voltage alternating current
- Image Detection Type : Infrared
Image
SKU
Description
HD74HD2
1080p Indoor/Outdoor Mini Dome Camera, 1/2.7in CMOS, 2.7 to 12mm MFZ, 2 IR LEDs, TDN, 12V DC, NTSC