https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

Performance Series Indoor Day and Night Mini Dome Camera

Performance Series indoor day and night mini dome cameras are suitable for installations where good picture clarity at minimal bandwidth is required.

Performance Series Indoor Day and Night Mini Dome Camera

Performance Series indoor day and night mini dome cameras are off-white equipped with a 3.3 to 12 mm VFAI lens. The cameras provide VGA (640x480) resolution at full frame rate. The progressive scan technology and 2D edge enhancement provide high level of clarity and definition. Digital noise reduction (DNR) results in significant storage savings without sacrificing image quality in low light. The 1/4-inch progressive scan CMOS sensor offers digital video surveillance technology with accurate color rendition through a wide variety of lighting conditions. These cameras also support the ONVIF® specification for interoperability between network video products.

The compact, one-piece design provides fast and easy installation in any application. Cameras come complete for surface mounting and a separately sold wall/pendant mounting kit is available. A 3D axis gimbal capable of 360° pan, 180° tilt, and 360° horizontal rotation simplifies mechanical camera adjustment. The varifocal auto iris lens allows the field of view to be adjusted to suit the scene requirements. A powerful and intuitive web client allows fine tuning of the camera and auto iris levels. This can also be performed from most network video recorder (NVR) setup utilities.

Cameras support dual video streams and multiple compression formats with frame rates up to 30 fps. The compression parameters for the two video streams are independently configurable. The primary stream is dedicated to H.264. The secondary stream can be configured for H.264 or MJPEG. Performance Series indoor day and night mini dome cameras feature analog video out for aiming and focusing during setup. With built-in low-current PoE (IEEE 802.3af), power is supplied to this camera using standard network cabling, eliminating the need for a separate power supply and associated wiring. In situations where PoE support does not exist, the unit can also be powered directly from a 24V AC power supply.

These cameras use Honeywell technology for video motion detection, tamper detection, remote firmware updating, and secure storage of all camera settings. Video motion detection recognizes object motion within the field of view, then a simple on-screen notification alerts the user. Camera tamper detection notifies the user when a camera’s field of view is altered, blinded, or blurred. This ensures the video’s integrity and alerts the customer to either a live event or a system problem that is causing disruption to the video stream. This technology also allows users to remotely upload firmware to the camera. Setup is quick and easy, and can be customized through a web client or from an NVR which is sold separately. The built-in web server provides password-protected access to the camera’s video and network setup. Performance Series indoor day and night mini dome cameras are suitable for installations where good picture clarity at minimal bandwidth is required. This cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage.

Certifications:

Emissions: FCC Part 15B, CE (EN55022)

Immunity: CE (EN50130-4)

EU Safety: 60950-1

North America Safety: ETL Listed to UL/CSA 60950-1

Certifications:
  • Emissions: FCC Part 15B, CE (EN55022)
  • Immunity: CE (EN50130-4)
  • EU Safety: 60950-1
  • North America Safety: ETL Listed to UL/CSA 60950-1
Image
SKU
Description
alt
H3SVP1
720p IP Dome Camera, 3.3 to 12mm, TDN, NTSC