Honeywell Security
Performance Series Indoor IR Mini Dome Camera
Performance Series indoor IR mini dome cameras are ideal for a diverse range of applications. These cameras are a cost-effective surveillance solution suitable for a wide range of indoor commercial and residential spaces.
Performance Series indoor IR mini dome cameras are ideal for a diverse range of applications. These cameras are a cost-effective surveillance solution suitable for a wide range of indoor commercial and residential spaces, including building entrances, lobbies, and atriums.
Features & Benefits:- Sharp, detailed ultra high resolution image (700 TVL)
- Vivid color pictures by day and clear black-and-white pictures at night
- Excellent low-light performance (0.14 lux minimum illumination, 0 lux with IR)
- 2.8 to 12 mm varifocal manual iris lens
- Smart IR technology for even distribution; 24 IR LEDs provide up to 66 ft (20 m) of illumination, depending on scene reflectance
- Compact one-piece design for fast, easy installation
- Mounts directly to a ceiling or wall; Uses existing BNC cabling - no rewiring required
- 3-axis rotation (355° pan, 80° tilt, 355° rotation)
- Backward compatible with standard analog DVRs
- OSD for easy setup
- Emissions: FCC, Part 15B, Class B, EN 55022
- Immunity: EN 50130-4
Others
- Lens Type
- 2.8-12 F1.4 VFMI millimetre
- Day/Night Mode
- Yes
- Maximum Storage Temperature
- 65 degree Celsius
- Image Sensor Format
- 1/3 1.3 MP CMOS inch
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- Input Voltage
- 24 voltage alternating current
- 12 voltage direct current
- Minimum Storage Temperature
- -20 degree Celsius
- Maximum Operating Ambient Temperature
- 65 degree Celsius
Others
- Lens Type
- 2.8-12 F1.4 VFMI millimetre
- Day/Night Mode
- Yes
- Maximum Storage Temperature
- 65 degree Celsius
- Image Sensor Format
- 1/3 1.3 MP CMOS inch
- Minimum Operating Ambient Temperature
- -20 degree Celsius
- Input Voltage
- 24 voltage alternating current
- 12 voltage direct current
- Minimum Storage Temperature
- -20 degree Celsius
- Maximum Operating Ambient Temperature
- 65 degree Celsius
- Lens Type : 2.8-12 F1.4 VFMI millimetre
- Day/Night Mode : Yes
- Maximum Storage Temperature : 65 degree Celsius
- Image Sensor Format : 1/3 1.3 MP CMOS inch
- Minimum Operating Ambient Temperature : -20 degree Celsius
- Input Voltage : 24 voltage alternating current|12 voltage direct current
- Minimum Storage Temperature : -20 degree Celsius
- Maximum Operating Ambient Temperature : 65 degree Celsius
Image
SKU
Description
HD262H
960H Indoor Mini Dome Camera, 1/3in CMOS, 720 TVL, 2.8 to 12mm VFMI, 24 IR LEDs, TDN, 12V DC/24V AC, PAL