Honeywell Security
Performance Series Indoor/Outdoor IR Ball Camera
Performance Series indoor/outdoor IR ball cameras use the latest 960H analog camera technology to deliver a significant improvement in picture detail.
Performance Series indoor/outdoor IR ball cameras use the latest 960H analog camera technology to deliver a significant improvement in picture detail. With 700 TVL resolution, VFMI lens, true day and night (TDN) capability, and smart IR technology, the camera's high-resolution images in changing light conditions enable continuous visual monitoring further enhanced with noise reduction for extended recording. The IR LEDs activate when the ambient light drops below a user-defined threshold to ensure around-the-clock surveillance is possible in extreme low-light applications. Honeywell's Performance Series cameras include low-light, vandal-resistant, indoor and outdoor options with varifocal lenses and flexible dual-voltage options to provide installers and end users a cost-effective and very flexible video surveillance solution.
Features & Benefits:- Sharp, detailed ultra high resolution image (700 TVL)
- Vivid color pictures by day and clear black-and-white pictures at night
- Excellent low-light performance (0.1 lux color, 0 lux b/w)
- 2.8 to 12 mm varifocal manual iris lens
- 42 IR LEDs provide up to 30 meters of illumination, depending on scene reflectance
- Weatherproof IP66 rated housing; vandal resistant
- Compact design for fast, easy installation; mounts directly to a ceiling or wall
- 3-axis rotation (360º pan, 75º tilt, and 360º horizontal rotation); easy-to-access external zoom and focus adjustment
- Uses existing BNC cabling; no rewiring required
- Backward compatible with standard analogue DVRs