https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

Performance Series IP 1080p Embedded NVR

Performance Series IP 1080p embedded NVRs are affordable and fully featured, offering 1080p video resolution.

Performance Series IP 1080p embedded NVRs are affordable and fully featured, offering 1080p video resolution. Choose a 4-, 8-, or 16-channel NVR, with the ability to expand to up to 8 TB of internal storage, for an ideal and flexible solution to fit your surveillance situation. The flexible storage options of the Performance Series IP embedded NVRs make them perfect for a wide range of security applications.

Performance Series IP 1080p embedded NVRs offer high decoding capability for full HD viewing and recording and the ability to view up to 16 channels simultaneously on your monitor (depending on your model). In addition, they provide up to eight channels in live view and play back at full frame rate 1080p resolution and up to 16 channels recording at full frame rate 1080p resolution.

The quick wizard and PoE support make setup fast and easy. Physical installation is quick with the help of a simple NVR design and easy-to-understand quick installation guides. Simple remote configuration and firmware updating through the Honeywell Viewer web client and the Honeywell Config tool.

Performance Series IP NVR can be configured to automatically detect and respond to events such as motion in the scene, alarm inputs, a network failure, and/or tampering. Automated responses include: sending a notification through email, FTP and/or HTTP; uploading still images at the time of the event through email and/or FTP; recording a video clip of the event so it is ready to distribute to authorities; enabling a visual or auditory notification (a flashing light, bell, or siren).

Features & Benefits:
  • Internal storage supports two HDDs expandable up to 8 TB (4 TB each)
  • Store videos and snapshots to external storage such as the client’s PC, through the internet connection
  • Store videos and snapshots to an external network storage server such as an FTP site
  • Store videos and snapshots to a USB memory device
  • Monitor from anywhere using the mobile applications for both Apple® and Android™ devices (smartphones, tablet computers, and laptops)
  • Password-protected access to the NVR’s video and network setup
  • Conceal up to four areas of a scene from viewing and recording
  • H.264/MJPEG dual codec decoding
  • HDMI/VGA simultaneous video output
  • Supports up to 16 alarm input channels and 3 alarm relay output channels (model dependent)
Certifications:
  • Emissions: FCC Part 15B; CE EN55022
  • Immunity: CE EN50130-4
  • EU Safety: EN60950-1
  • North America Safety: UL Listed to UL/CSA 60950-1
Image
SKU
Description
alt
HEN04121-R
Performance Series IP 1080p Embedded NVR, H.264, 4 Channel, 2TB, Repair, Replacement
alt
HEN08161-R
Performance Series IP 1080p Embedded NVR, H.264, 8 Channel, 6TB, Repair, Replacement
alt
HEN16161-R
Performance Series IP 1080p Embedded NVR, H.264, 16 Channel, 6TB, Repair, Replacement
alt
HEN08121-R
Performance Series IP 1080p Embedded NVR, H.264, 8 Channel, 2TB, Repair, Replacement
alt
HEN08121
Performance Series IP 1080p Embedded NVR, H.264, 8 Channel, 2TB
alt
HEN16131
Performance Series IP 1080p Embedded NVR, H.264, 16 Channel, 3TB
alt
HEN04111
Performance Series IP 1080p Embedded NVR, H.264, 4 Channel, 1TB
alt
HEN16161
Performance Series IP 1080p Embedded NVR, H.264, 16 Channel, 6TB
alt
HEN04121
Performance Series IP 1080p Embedded NVR, H.264, 4 Channel, 2TB
alt
HEN08141
Performance Series IP 1080p Embedded NVR, H.264, 8 Channel, 4TB