Honeywell Security
Performance Series IP 1080p NVR
Performance Series IP 1080p NVRs are affordable, fully-featured IP NVRs. Choose a 4-, 8- or 16-channel NVR, with the ability to expand to up to 12 TB internal storage, for an ideal and flexible solution to fit your surveillance situation.
Performance Series IP 1080p NVRs are affordable, fully-featured IP NVRs. Choose a 4-, 8- or 16-channel NVR, with the ability to expand to up to 12 TB internal storage, for an ideal and flexible solution to fit your surveillance situation. These NVRs allow you to store videos and snapshots to external storage such as the client’s PC, through the internet connection. Additionally, you can store videos and snapshots to an external network storage server such as an FTP site, or to a USB memory device
The quick wizard and full PoE support make setup fast and easy. Physical installation is quick with the help of a simple NVR design and easy-to-understand quick installation guides. Simple remote configuration and firmware updating is carried out through the Honeywell Viewer web client and the Honeywell Config tool. The flexible storage options of the Performance Series IP Embedded NVRs make them perfect for a wide range of security applications.
Features & Benefits:- High decoding capability for full HD viewing and recording
- View up to 16 channels simultaneously on your monitor (depending on your model)
- Up to 8 channels live view and play back at full frame rate 1080p resolution
- Up to 16 channels recording at full frame rate 1080p, 3 MP, or 5 MP resolution at a maximum of 8Mbps per channel
- Internal storage supports 2 HDDs up to 12 TB (6TB each)
- Monitor from anywhere using the mobile apps for both Apple® and Android™ devices (smartphones, tablet computers, and laptops)
- Password-protected access to the NVR’s video and network setup
- Conceal up to four areas of a scene from viewing and recording
- H.264/MJPEG dual codec decoding
- HDMI/VGA simultaneous video output
- FCC Part 15B
- CE EN55022
- CE EN50130-4
- EU EN60950-1
- North America UL Listed to UL/CSA 60950-1