Honeywell Security
Performance Series IP 2 MP Ball Camera
Performance Series IP 2 MP ball cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.
Performance Series IP 2 MP ball cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.
Features & Benefits:- 1/3-inch 2 MP progressive scan imager
- 1920x1080 resolution
- 2.8 mm fixed lens F2.0
- True day and night (TDN) IR-cut filter
- Digital wide dynamic range (DWDR)
- Low-light performance down to 0.08 lux (color) or 0 lux with IR LEDs on; up to 82 ft (25 m) IR illumination, depending on scene reflectance
- H.265 smart codec
- PoE (802.3af) or 12V DC support
- Plug-and-play compatible with Honeywell Performance Series embedded network video recorders (NVRs)
- IP66 rated housing
- Emissions: FCC Part 15B, EN 55032
- Immunity: EN 50130-4
- EU Safety: EN 60950-1
- North America Safety: UL Listed to UL/CSA 60950-1
- RoHS: EN 50581
Others
- Maximum Frame Rate
- 25/30 ft/s
- Detection Sensor Type
- Infrared
- Digital Zoom
- 16x
- Bit Rate
- 12 K - 6400 Kbps (H.265)
- 32 K?-?10240 Kbps (H.264)
- Gains Control
- Manual
- Maximum Storage Temperature
- 131 degree Fahrenheit
- 55 degree Celsius
- Minimum Color Illumination
- 0.08 lux
- White Balance
- Street Lamp
- Outdoor
- Manual
- Natural
- Maximum Field of View
- 110° (H) x 56° (V)
- Minimum B/W Illumination
- 0 lux
- Security
- SSH/Telnet Closed
- Digest Authentication
- IP Filter
- User Account & Password Protection
- IEEE 802.1x
- HTTPS
- User Access Log
- TLS1.2
- Minimum Storage Temperature
- -30 degree Celsius
- -22 degree Fahrenheit
- Infrared Cut Filter
- Auto (ICR)
- Interoperability
- ONVIF Profile second (time unit)
- Bit Rate Control Type
- VBR
- CBR
- Power Supply
- PoE
- Minimum Field of View
- 110° (H) x 44° (V)
- Number of IR LEDs
- 12
- Signal to Noise Ratio
- >45 dB
- Compatible Environments
- Outdoor
- Maximum Operating Humidity
- 95 Percentage
- Vertical Angle of View
- 56 - 44 degree
- Horizontal Angle of View
- 110 - 83 degree
- Supported Web Browsers
- Internet Explorer (11.0+)
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- Fixed
- CODEC
- H.265
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/3 inch
- Infrared Distance
- 82 foot
- 25 metre
- Input Voltage
- 12 voltage direct current
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Backlight Compensation Type
- DWDR
- HLC
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Maximum Power Consumption
- 14.12 watt
- Number of Privacy Masking Areas
- 4
- POE Class
- PoE Class 0
- Camera Type
- IP
- Alarm & Event Types
- HDD Full
- Network Disconnection
- Video Tampering
- HDD Error
- Illegal Access
- IP Address Conflict
- Motion Detection Zones
- 4
- Supported OS
- Windows 7 32-Bit
- Maximum Aperature
- F2.0
Others
- Maximum Frame Rate
- 25/30 ft/s
- Detection Sensor Type
- Infrared
- Digital Zoom
- 16x
- Bit Rate
- 12 K - 6400 Kbps (H.265)
- 32 K?-?10240 Kbps (H.264)
- Gains Control
- Manual
- Maximum Storage Temperature
- 131 degree Fahrenheit
- 55 degree Celsius
- Minimum Color Illumination
- 0.08 lux
- White Balance
- Street Lamp
- Outdoor
- Manual
- Natural
- Maximum Field of View
- 110° (H) x 56° (V)
- Minimum B/W Illumination
- 0 lux
- Security
- SSH/Telnet Closed
- Digest Authentication
- IP Filter
- User Account & Password Protection
- IEEE 802.1x
- HTTPS
- User Access Log
- TLS1.2
- Minimum Storage Temperature
- -30 degree Celsius
- -22 degree Fahrenheit
- Infrared Cut Filter
- Auto (ICR)
- Interoperability
- ONVIF Profile second (time unit)
- Bit Rate Control Type
- VBR
- CBR
- Power Supply
- PoE
- Minimum Field of View
- 110° (H) x 44° (V)
- Number of IR LEDs
- 12
- Signal to Noise Ratio
- >45 dB
- Compatible Environments
- Outdoor
- Maximum Operating Humidity
- 95 Percentage
- Vertical Angle of View
- 56 - 44 degree
- Horizontal Angle of View
- 110 - 83 degree
- Supported Web Browsers
- Internet Explorer (11.0+)
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- Fixed
- CODEC
- H.265
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/3 inch
- Infrared Distance
- 82 foot
- 25 metre
- Input Voltage
- 12 voltage direct current
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Backlight Compensation Type
- DWDR
- HLC
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Maximum Power Consumption
- 14.12 watt
- Number of Privacy Masking Areas
- 4
- POE Class
- PoE Class 0
- Camera Type
- IP
- Alarm & Event Types
- HDD Full
- Network Disconnection
- Video Tampering
- HDD Error
- Illegal Access
- IP Address Conflict
- Motion Detection Zones
- 4
- Supported OS
- Windows 7 32-Bit
- Maximum Aperature
- F2.0
- Maximum Frame Rate : 25/30 ft/s
- Detection Sensor Type : Infrared
- Digital Zoom : 16x
- Bit Rate : 12 K - 6400 Kbps (H.265)|32 K?-?10240 Kbps (H.264)
- Gains Control : Manual
- Maximum Storage Temperature : 131 degree Fahrenheit|55 degree Celsius
- Minimum Color Illumination : 0.08 lux
- White Balance : Street Lamp|Outdoor|Manual|Natural
- Maximum Field of View : 110° (H) x 56° (V)
- Minimum B/W Illumination : 0 lux
- Security : SSH/Telnet Closed|Digest Authentication|IP Filter|User Account & Password Protection|IEEE 802.1x|HTTPS|User Access Log|TLS1.2
- Minimum Storage Temperature : -30 degree Celsius|-22 degree Fahrenheit
- Infrared Cut Filter : Auto (ICR)
- Interoperability : ONVIF Profile second (time unit)
- Bit Rate Control Type : VBR|CBR
- Power Supply : PoE
- Minimum Field of View : 110° (H) x 44° (V)
- Number of IR LEDs : 12
- Signal to Noise Ratio : >45 dB
- Compatible Environments : Outdoor
- Maximum Operating Humidity : 95 Percentage
- Vertical Angle of View : 56 - 44 degree
- Horizontal Angle of View : 110 - 83 degree
- Supported Web Browsers : Internet Explorer (11.0+)
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- Lens Type : Fixed
- CODEC : H.265
- Communication Protocols : RJ45
- Image Sensor Format : 1/3 inch
- Infrared Distance : 82 foot|25 metre
- Input Voltage : 12 voltage direct current
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Backlight Compensation Type : DWDR|HLC
- Scanning System : Progressive Scan
- Day/Night Mode : Yes
- Maximum Power Consumption : 14.12 watt
- Number of Privacy Masking Areas : 4
- POE Class : PoE Class 0
- Camera Type : IP
- Alarm & Event Types : HDD Full|Network Disconnection|Video Tampering|HDD Error|Illegal Access|IP Address Conflict
- Motion Detection Zones : 4
- Supported OS : Windows 7 32-Bit
- Maximum Aperature : F2.0
Image
SKU
Description
HED2PER3
2MP Network Ball Camera, DWDR, 1/3in CMOS, 2.8mm, 12 IR LEDs, TDN, H.265, PoE, IP66