https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Performance Series IP 3.6 mm Fixed Bullet IR Camera

Performance Series IP 3.6 mm fixed bullet IR cameras offer outstanding picture clarity and hassle-free system integration. These cameras have a 1/2.7-inch 2 MP or 1/3-inch 4 MP progressive scan imager.

Performance Series IP 3.6 mm fixed bullet IR cameras offer outstanding picture clarity and hassle-free flexible system integration. These cameras have a built-in PoE eliminating the need for separate power supply and associated wiring, and 12V DC inputs where PoE power is unavailable. These flexible, fully-featured cameras are ideal for a wide range of surveillance applications, providing excellent picture quality at minimal bandwidth while offering reliable protection against dust, dirt, and water. 

Features & Benefits:
  • 1/2.7-inch 2 MP or 1/3-inch 4 MP progressive scan imager
  • 3.6 mm fixed lens
  • True day and night (TDN) IR-cut filter
  • Wide dynamic range (WDR) up to 120 dB
  • Low-light performance down to 0.01 lux (color) or 0 lux with IR LEDs on; up to 130 ft (40 m) IR illumination, depending on scene reflectance
  • H.264 main profile compression; triple stream support
  • Supports up to 20 connections
  • Corridor mode
  • Plug-and-play compatible with Honeywell Performance Series embedded network video recorders (NVRs)
  • Weatherproof housing with IP66 rating 
Certifications:
  • Emissions: FCC Part 15, CE (EN 55032)
  • Immunity: CE (EN 50130-4)
  • Safety: North America UL Listed to UL/CSA 60950-1, CE (EN 60950-1) North America UL Listed to UL/CSA 60950-22, CE (EN 60950-22)
Image
SKU
Description
alt
HBW4PER1
Performance Series 4MP Bullet camera, 3.6mm lens, 30m IR, End of life, whilst stocks last.
alt
HBW4PR1
4MP Bullet Camera, WDR 120dB, 1/3in CMOS, 3.6mm Fixed, 2 IR LEDs, TDN, H.264, PoE
alt
HBW4PR2-R
4MP Network Bullet Camera, WDR 120dB, 1/3in CMOS, 2.7 to 12mm MFZ, 4 IR LEDs, TDN, H.264, PoE, Replacement
alt
HBW4PR2
4MP Network Bullet Camera, WDR 120dB, 1/3in CMOS, 2.7 to 12mm MFZ, 4 IR LEDs, TDN, H.264, PoE
alt
HBW4PGR1
Performance Series 4MP IR Bullet Camera, 4mm Fixed, 2 IR LEDs, PoE, IP66, SD slot, Audio I/O
alt
HBW4PER2
Network WDR 4 MP IR Bullet Camera, 1/3" CMOS, 2.7–13.5 mm MFZ, 4 IR LEDs, PoE, H.265+