Honeywell Security
Performance Series IP 8 MP Bullet Camera
Performance Series IP 8 MP bullet cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.
Performance Series IP 8 MP bullet cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.
Features & Benefits:- 1/2-inch 8 MP (4K) progressive scan imager
- 3840x2160 resolution; 3.7 to 11 mm MFZ lens F1.9
- True day and night (TDN) IR-cut filter; wide dynamic range (WDR) up to 120 dB
- Low-light performance down to 0.09 lux (color) or 0 lux with IR LEDs on; up to 197 ft (60 m) IR illumination, depending on scene reflectance
- H.265 smart codec
- Dual stream support
- Support up to 128 GB Micro SDHC card (Class 10)
- PoE (802.3af) or 12V DC support
- Plug-and-play compatible with Honeywell Performance Series embedded network video recorders (NVRs)
- IP66 rated housing
- Emissions: FCC Part 15B, EN 55032
- Immunity: EN 50130-4
- Safety: UL 60950-1, EN 62368-1
- RoHS: EN 50581
Others
- Maximum Frame Rate
- 4 K (1 - 25/30 fps)
- Detection Sensor Type
- Infrared
- Bit Rate
- 4 - 15104 Kbps
- Minimum Color Illumination
- 0.09 lux
- White Balance
- Street Lamp
- Auto
- Customized Region
- Outdoor
- Natural
- Manual
- Minimum B/W Illumination
- 0 lux
- Security
- TLS1.2
- sFTP by Default
- SSH/Telnet Closed
- AES-128/256
- Digest Authentication
- HTTPS
- User Access Log
- IP Filter
- User Account & Password Protection
- Infrared Cut Filter
- Auto (ICR)
- Interoperability
- ONVIF Profile G
- ONVIF Profile second (time unit)
- ONVIF Profile Q
- Recording and Storage Method
- MicroSDHC Card, Class 10 (Not Included)
- Bit Rate Control Type
- CBR
- VBR
- Power Supply
- PoE
- Number of IR LEDs
- 4
- Infrared Light Control Settings
- Manual
- SmartIR
- Off
- Signal to Noise Ratio
- >45 dB
- Wide Dynamic Range
- 120 dB
- Maximum Operating Humidity
- 95 Percentage
- Vertical Angle of View
- 60 -?28 degree
- Horizontal Angle of View
- 113 - 50 degree
- Storage Capacity
- 128 gal(US)/d
- Sub Stream Frame Rate
- D1 (1 - 25/30 fps)
- Supported Web Browsers
- Internet Explorer (11.0+)
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- MFZ
- CODEC
- H.264B
- H.265
- Smart Codec
- MJPEG
- H.264H
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/2 inch
- Infrared Distance
- 60 metre
- 197 foot
- Input Voltage
- 12 voltage direct current
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Backlight Compensation Type
- WDR
- HLC
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Maximum Power Consumption
- <14.3 watt
- POE Class
- PoE Class 0
- Number of Privacy Masking Areas
- 4
- Camera Type
- IP
- Alarm & Event Types
- IP Address Conflict
- No SD Card
- Capacity Warning
- SD Card Error
- Motion Detection Zones
- 4
- Supported OS
- Windows 10 64-Bit
- Windows 7 32-Bit
- Windows 10 32-Bit
- Windows 7 64-Bit
- Maximum Aperature
- F1.9
Others
- Maximum Frame Rate
- 4 K (1 - 25/30 fps)
- Detection Sensor Type
- Infrared
- Bit Rate
- 4 - 15104 Kbps
- Minimum Color Illumination
- 0.09 lux
- White Balance
- Street Lamp
- Auto
- Customized Region
- Outdoor
- Natural
- Manual
- Minimum B/W Illumination
- 0 lux
- Security
- TLS1.2
- sFTP by Default
- SSH/Telnet Closed
- AES-128/256
- Digest Authentication
- HTTPS
- User Access Log
- IP Filter
- User Account & Password Protection
- Infrared Cut Filter
- Auto (ICR)
- Interoperability
- ONVIF Profile G
- ONVIF Profile second (time unit)
- ONVIF Profile Q
- Recording and Storage Method
- MicroSDHC Card, Class 10 (Not Included)
- Bit Rate Control Type
- CBR
- VBR
- Power Supply
- PoE
- Number of IR LEDs
- 4
- Infrared Light Control Settings
- Manual
- SmartIR
- Off
- Signal to Noise Ratio
- >45 dB
- Wide Dynamic Range
- 120 dB
- Maximum Operating Humidity
- 95 Percentage
- Vertical Angle of View
- 60 -?28 degree
- Horizontal Angle of View
- 113 - 50 degree
- Storage Capacity
- 128 gal(US)/d
- Sub Stream Frame Rate
- D1 (1 - 25/30 fps)
- Supported Web Browsers
- Internet Explorer (11.0+)
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- MFZ
- CODEC
- H.264B
- H.265
- Smart Codec
- MJPEG
- H.264H
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/2 inch
- Infrared Distance
- 60 metre
- 197 foot
- Input Voltage
- 12 voltage direct current
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Backlight Compensation Type
- WDR
- HLC
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Maximum Power Consumption
- <14.3 watt
- POE Class
- PoE Class 0
- Number of Privacy Masking Areas
- 4
- Camera Type
- IP
- Alarm & Event Types
- IP Address Conflict
- No SD Card
- Capacity Warning
- SD Card Error
- Motion Detection Zones
- 4
- Supported OS
- Windows 10 64-Bit
- Windows 7 32-Bit
- Windows 10 32-Bit
- Windows 7 64-Bit
- Maximum Aperature
- F1.9
- Maximum Frame Rate : 4 K (1 - 25/30 fps)
- Detection Sensor Type : Infrared
- Bit Rate : 4 - 15104 Kbps
- Minimum Color Illumination : 0.09 lux
- White Balance : Street Lamp|Auto|Customized Region|Outdoor|Natural|Manual
- Minimum B/W Illumination : 0 lux
- Security : TLS1.2|sFTP by Default|SSH/Telnet Closed|AES-128/256|Digest Authentication|HTTPS|User Access Log|IP Filter|User Account & Password Protection
- Infrared Cut Filter : Auto (ICR)
- Interoperability : ONVIF Profile G|ONVIF Profile second (time unit)|ONVIF Profile Q
- Recording and Storage Method : MicroSDHC Card, Class 10 (Not Included)
- Bit Rate Control Type : CBR|VBR
- Power Supply : PoE
- Number of IR LEDs : 4
- Infrared Light Control Settings : Manual|SmartIR|Off
- Signal to Noise Ratio : >45 dB
- Wide Dynamic Range : 120 dB
- Maximum Operating Humidity : 95 Percentage
- Vertical Angle of View : 60 -?28 degree
- Horizontal Angle of View : 113 - 50 degree
- Storage Capacity : 128 gal(US)/d
- Sub Stream Frame Rate : D1 (1 - 25/30 fps)
- Supported Web Browsers : Internet Explorer (11.0+)
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- Lens Type : MFZ
- CODEC : H.264B|H.265|Smart Codec|MJPEG|H.264H
- Communication Protocols : RJ45
- Image Sensor Format : 1/2 inch
- Infrared Distance : 60 metre|197 foot
- Input Voltage : 12 voltage direct current
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Backlight Compensation Type : WDR|HLC
- Image Detection Type : Infrared
- Scanning System : Progressive Scan
- Day/Night Mode : Yes
- Maximum Power Consumption : <14.3 watt
- POE Class : PoE Class 0
- Number of Privacy Masking Areas : 4
- Camera Type : IP
- Alarm & Event Types : IP Address Conflict|No SD Card|Capacity Warning|SD Card Error
- Motion Detection Zones : 4
- Supported OS : Windows 10 64-Bit|Windows 7 32-Bit|Windows 10 32-Bit|Windows 7 64-Bit
- Maximum Aperature : F1.9
Image
SKU
Description
HBW8PR2
8MP Network Bullet Camera, WDR 120dB, 1/2in CMOS, 3.7 to 11mm MFZ, 4 IR LEDs, TDN, H.265+, PoE, IP66