Honeywell Security
Performance Series IP Ball IR Camera
Performance Series IP ball IR cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.
Performance Series IP ball IR cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.
Features & Benefits:- 1920x1080 resolution
- 2.7 to 13.5mm motorized, focus, and zoom (MFZ) lens F1.4
- True day and night (TDN) IR-cut filter
- Wide dynamic range (WDR) up to 120 dB
- Low-light performance down to 0.05 lux (color) or 0 lux with IR LEDs on; up to 164 ft (50 m) IR illumination, depending on scene reflectance
- H.265 smart codec; triple stream support
- Support up to 128 GB Micro SDHC card Class 10
- PoE (802.3af) or 12V DC support
- Plug-and-play compatible with Honeywell Performance Series embedded network video recorders (NVRs)
- IP66 rated housing
- Emissions: FCC Part 15B, EN55032
- Immunity: EN 50130-4
- Safety: UL 60950-1, EN 62368-1
- RoHS: EN 50581
Others
- Day/Night Mode
- Yes
- Wide Dynamic Range
- 120 dB
Others
- Day/Night Mode
- Yes
- Wide Dynamic Range
- 120 dB
- Day/Night Mode : Yes
- Wide Dynamic Range : 120 dB
Image
SKU
Description
HEW2PRW1
2MP Network Ball Camera, WDR 120dB, 1/2.7in CMOS, 3.6mm Fixed, 1 IR LED, TDN, H.264, PoE, White
HEW2PER2
2MP Network Ball Camera, WDR 120dB, 1/2.8in CMOS, 2.7 to 13.5mm MFZ, 2 IR LEDs, TDN, H.265+, PoE, IP66, White
HEW2PER3
2MP Network Ball Camera, WDR 120dB, 1/2.8in CMOS, 2.8mm Fixed, 1 IR LED, TDN, H.265+, PoE, IP66, Microphone, White
HEW4PER2B
4MP Network Ball Camera, WDR 120dB, 1/3in CMOS, 2.7 to 13.5mm MFZ, 2 IR LEDs, TDN, H.265+, PoE, IP66, Black
HEW2PR2
2MP Network Ball Camera, WDR, 1/2.7in CMOS, 2.7 to 12mm MFZ, 2 IR LEDs, TDN, H.264, PoE
HEW4PER2
4MP Network Ball Camera, WDR 120dB, 1/3in CMOS, 2.7 to 13.5mm MFZ, 2 IR LEDs, TDN, H.265+, PoE, IP66
HEW2PR1
2MP Network Ball Camera, WDR 120dB, 1/2.7in CMOS, 3.6mm Fixed, 1 IR LED, TDN, H.264, PoE, Gray