Honeywell Security
Performance Series IP Bullet IR Camera
Performance Series IP bullet IR cameras provide outstanding picture clarity and hassle-free system integration. These cameras offer full HD 1080p 25/30 fps image with a 1/2.7-inch 2 MP sensor or full HD 4 MP 20 fps image with a 1/3-inch 4 MP sensor.
Performance Series IP bullet IR cameras provide outstanding picture clarity and hassle-free flexible system integration. These cameras offer full HD 1080p 25/30 fps image with a 1/2.7-inch 2 MP sensor or full HD 4 MP 20 fps image with a 1/3-inch 4 MP sensor. Performance Series IP bullet cameras have a built-in PoE eliminating the need for separate power supply and associated wiring, and 12V DC inputs where PoE power is unavailable. These flexible, fully-featured cameras are ideal for a wide range of surveillance applications, providing excellent picture quality at minimal bandwidth while offering reliable protection against dust, dirt, and water.
Features & Benefits:- 1/2.7-inch 2 MP or 1/3-inch 4 MP progressive scan imager
- 2.7 to 12 mm MFZ lens
- True day and night (TDN) IR-cut filter
- Wide dynamic range (WDR) up to 120 dB
- Low-light performance down to 0.1 lux (color) or 0 lux with IR LEDs on; up to 200 ft (60 m) IR illumination, depending on scene reflectance
- H.264 main profile compression; triple stream support
- Supports up to 20 connections
- Corridor mode
- Plug-and-play compatible with Honeywell Performance Series embedded network video recorders (NVRs)
- Weatherproof IP66 rated housing
- Emissions: FCC Part 15, CE (EN 55032)
- Immunity: CE (EN 50130-4)
- Safety: North America UL Listed to UL/ CSA 60950-1, CE (EN 60950-1)
Others
- Day/Night Mode
- Yes
Others
- Day/Night Mode
- Yes
- Day/Night Mode : Yes
Image
SKU
Description
HBW2PR1
2MP Bullet Camera, WDR 120dB, 1/2.7in CMOS, 3.6mm Fixed, 2 IR LEDs, TDN, H.264, PoE
HBW2PER2
2MP Network Bullet Camera, WDR 120dB, 1/2.8in CMOS, 2.7 to 13.5mm MFZ, 4 IR LEDs, TDN, H.265, PoE, IP66
HBW2GR1V
2MP Network Low-Light Rugged Bullet Camera, WDR 120dB, 1/2.8in CMOS, 2.7 to 13.5mm MFZ, 4 IR LEDs, TDN, H.265 Plus, PoE Plus
HBW2GR1
2MP Network Low-Light Bullet Camera, WDR 120dB, 1/2.7in Imager, 2.7 to 12mm MFZ, 4 IR LEDs, TDN, H.264, PoE
HBW2GR3V
2MP Network Low-Light Rugged Bullet Camera, WDR 120dB, 1/2.8in CMOS, 5 to 60mm MFZ, 4 IR LEDs, TDN, H.265, PoE Plus
HBW2PR2-R
2MP Network Bullet Camera, WDR 120dB, 1/2.7in CMOS, 2.7 to 12mm MFZ, 4 IR LEDs, TDN, PoE, H.264, Replacement
HBW2PR2
2MP Network Bullet Camera, WDR 120dB, 1/2.7in CMOS, 2.7 to 12mm MFZ, 4 IR LEDs, TDN, PoE, H.264
HBW2PER1
2MP Network Bullet Camera, WDR 120dB, 1/2.8in CMOS, 3.6mm, 18 IR LEDs, TDN, H.265, PoE, IP66
HBW2GR3V.
HBW2GR3
2MP Network Low-Light IR Bullet Camera, WDR 120dB, 1/2.7in Imager, 5 to 50mm MFZ, 4 IR LEDs, TDN, H.264, PoE