https://buildings.honeywell.com/us/en/search-results.html

Honeywell Security

Performance Series IP Fisheye Camera

Performance Series IP fisheye cameras are day and night superior HD cameras that offer incomparable picture clarity, wide coverage area, hassle-free flexible system integration, and secure data transmission — and they install easily too.

Performance Series IP fisheye cameras are day and night superior HD cameras that offer incomparable picture clarity, an incredibly wide coverage area, hassle-free flexible system integration, and secure data transmission — and they install easily too. These cameras can be configured to automatically detect and respond to events such as motion in the scene, alarm inputs, network failure, and/or camera tampering. The automated responses include sending a notification through email, FTP, and/or HTTP; sending a still image of the event through email and/or FTP; and recording a video clip of the event to a configured Micro SDHC card. Setup can be done through the web client. These fully-featured attractive cameras are perfect for indoor installations that require excellent picture quality at minimal bandwidth while offering multiple display and installation mode options. Boasting a sleek modern design and offering the widest angle of view possible, the cameras are suited for a wide range of applications.

Features & Benefits:
  • Superior HD 5 MP resolution at 12 fps
  • Up to dual stream support
  • Widest horizontal angle of view at 185°
  • 1/3-inch 5 MP progressive scan imager
  • Excellent low-light performance with down to 0.0001 lux BW
  • 1.42 mm, F2.6, fixed fisheye lens
  • Image dewarping and embedded PTZ controls for full monitoring of the entire 360° fisheye view
  • Choice of 12V DC or PoE (802.3af) power inputs
  • Five year warranty
  • Global language support with 12 languages for all QIGs, and 2 languages for the web GUI
Certifications:
  • Emissions: FCC Part 15B, EN55032
  • Immunity: EN50130-4; EN55024
  • EU Safety: EN60950-1
  • North America Safety: UL Listed to UL/CSA 60950-1
  • RoHS: EN50581: 2012

Others

  • Maximum Frame Rate
    • 25/30 ft/s
  • Gains Control
    • Manual
  • Minimum Color Illumination
    • 0.01 lux
  • Micro SD Function
    • Event Trigger Recording
    • Continuous & Scheduled Recording
    • Automatic Recording when Network Fails
  • White Balance
    • Manual
  • Maximum Field of View
    • 185° (H)
  • Minimum B/W Illumination
    • 0 lux
  • Languages
    • Japanese
  • Infrared Cut Filter
    • Auto (ICR)
  • Power Supply
    • PoE
  • Recording and Storage Method
    • Micro SDHC (Class 10)
  • Bit Rate Control Type
    • VBR
    • CBR
  • Number of Alarm Outputs
    • 1
  • Signal to Noise Ratio
    • >50 dB
  • Compatible Environments
    • Indoor
  • Maximum Operating Humidity
    • 95 Percentage
  • Horizontal Angle of View
    • 185 degree
  • Storage Capacity
    • 64 gal(US)/d
  • Sub Stream Frame Rate
    • D1/CIF (25/30 fps)
  • Supported Web Browsers
    • Internet Explorer (11.0+)
  • Number of Audio Inputs
    • 1
  • Minimum Electronic Shutter Speed
    • 1/3 second (time unit)
  • Lens Type
    • Fixed Fisheye
  • CODEC
    • MJPEG
    • H.264
  • Communication Protocols
    • RJ45
  • Image Sensor Format
    • 1/3 inch
  • Input Voltage
    • 12 voltage direct current
  • Maximum Electronic Shutter Speed
    • 1/100000 second (time unit)
  • Backlight Compensation Type
    • HLC
    • DWDR
  • Audio Detection
    • Yes
  • Number of Audio Outputs
    • 1
  • Day/Night Mode
    • Yes
  • Audio Interface
    • 1-Channel Out
    • Built-In Mic
    • 1-Channel In
  • Number of Alarm Inputs
    • 1
  • Maximum Power Consumption
    • 6 watt
  • Camera Type
    • IP
  • Number of Privacy Masking Areas
    • 4
  • POE Class
    • PoE Class 0
  • Supported OS
    • Windows 7 64-Bit
  • Maximum Aperature
    • F2.6

Others

  • Maximum Frame Rate
    • 25/30 ft/s
  • Gains Control
    • Manual
  • Minimum Color Illumination
    • 0.01 lux
  • Micro SD Function
    • Event Trigger Recording
    • Continuous & Scheduled Recording
    • Automatic Recording when Network Fails
  • White Balance
    • Manual
  • Maximum Field of View
    • 185° (H)
  • Minimum B/W Illumination
    • 0 lux
  • Languages
    • Japanese
  • Infrared Cut Filter
    • Auto (ICR)
  • Power Supply
    • PoE
  • Recording and Storage Method
    • Micro SDHC (Class 10)
  • Bit Rate Control Type
    • VBR
    • CBR
  • Number of Alarm Outputs
    • 1
  • Signal to Noise Ratio
    • >50 dB
  • Compatible Environments
    • Indoor
  • Maximum Operating Humidity
    • 95 Percentage
  • Horizontal Angle of View
    • 185 degree
  • Storage Capacity
    • 64 gal(US)/d
  • Sub Stream Frame Rate
    • D1/CIF (25/30 fps)
  • Supported Web Browsers
    • Internet Explorer (11.0+)
  • Number of Audio Inputs
    • 1
  • Minimum Electronic Shutter Speed
    • 1/3 second (time unit)
  • Lens Type
    • Fixed Fisheye
  • CODEC
    • MJPEG
    • H.264
  • Communication Protocols
    • RJ45
  • Image Sensor Format
    • 1/3 inch
  • Input Voltage
    • 12 voltage direct current
  • Maximum Electronic Shutter Speed
    • 1/100000 second (time unit)
  • Backlight Compensation Type
    • HLC
    • DWDR
  • Audio Detection
    • Yes
  • Number of Audio Outputs
    • 1
  • Day/Night Mode
    • Yes
  • Audio Interface
    • 1-Channel Out
    • Built-In Mic
    • 1-Channel In
  • Number of Alarm Inputs
    • 1
  • Maximum Power Consumption
    • 6 watt
  • Camera Type
    • IP
  • Number of Privacy Masking Areas
    • 4
  • POE Class
    • PoE Class 0
  • Supported OS
    • Windows 7 64-Bit
  • Maximum Aperature
    • F2.6
  • Maximum Frame Rate : 25/30 ft/s
  • Gains Control : Manual
  • Minimum Color Illumination : 0.01 lux
  • Micro SD Function : Event Trigger Recording|Continuous & Scheduled Recording|Automatic Recording when Network Fails
  • White Balance : Manual
  • Maximum Field of View : 185° (H)
  • Minimum B/W Illumination : 0 lux
  • Languages : Japanese
  • Infrared Cut Filter : Auto (ICR)
  • Power Supply : PoE
  • Recording and Storage Method : Micro SDHC (Class 10)
  • Bit Rate Control Type : VBR|CBR
  • Number of Alarm Outputs : 1
  • Signal to Noise Ratio : >50 dB
  • Compatible Environments : Indoor
  • Maximum Operating Humidity : 95 Percentage
  • Horizontal Angle of View : 185 degree
  • Storage Capacity : 64 gal(US)/d
  • Sub Stream Frame Rate : D1/CIF (25/30 fps)
  • Supported Web Browsers : Internet Explorer (11.0+)
  • Number of Audio Inputs : 1
  • Minimum Electronic Shutter Speed : 1/3 second (time unit)
  • Lens Type : Fixed Fisheye
  • CODEC : MJPEG|H.264
  • Communication Protocols : RJ45
  • Image Sensor Format : 1/3 inch
  • Input Voltage : 12 voltage direct current
  • Maximum Electronic Shutter Speed : 1/100000 second (time unit)
  • Backlight Compensation Type : HLC|DWDR
  • Audio Detection : Yes
  • Number of Audio Outputs : 1
  • Day/Night Mode : Yes
  • Audio Interface : 1-Channel Out|Built-In Mic|1-Channel In
  • Number of Alarm Inputs : 1
  • Maximum Power Consumption : 6 watt
  • Camera Type : IP
  • Number of Privacy Masking Areas : 4
  • POE Class : PoE Class 0
  • Supported OS : Windows 7 64-Bit
  • Maximum Aperature : F2.6
Image
SKU
Description
alt
HFD5PR1
5MP Network Rugged Fisheye Camera, DWDR, 1/3in CMOS, 1.42mm Fixed, TDN, H.264, PoE