Honeywell Security
Performance Series IP Indoor/Outdoor Rugged Mini Dome Camera
Performance Series IP indoor/outdoor rugged mini dome cameras are affordable, fully-featured cameras that pair perfectly with a 4-, 8-, or 16-channel Performance Series embedded network video recorders (NVRs).
Performance Series IP indoor/outdoor rugged mini dome cameras are affordable, fully-featured cameras that pair perfectly with a 4-, 8-, or 16-channel Performance Series embedded network video recorders (NVRs)*. The IP cameras are a cost-effective option for both indoor and outdoor surveillance applications, including retail stores, schools, colleges, hospitals, commercial sites, industrial parks, airports, gated entrances, loading docks, and driveways.
* The 4-channel NVR models do not support 3 MP cameras unless they are in 1080p mode
Features & Benefits:- Compact design, easy to hold with one hand during installation
- 3 MP (20 fps) and full HD 1080p (25/30 fps) image with 1/3-inch sensor, true widescreen image on a 16:9 display, 12.5% more horizontal pixel density than conventional 3 MP 4:3 (2048×1536) cameras
- True day and night (TDN) capability, vivid color pictures by day and clear black-and-white pictures at night with ICR
- Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.264 high profile codec
- IR LEDs provide up to 30 m (100 ft) of illumination in dimly lit or nighttime scenes and smart IR technology for even distribution of IR
- Waterproof IP66 and IK10 vandal-resistant camera housing
- Monitor from anywhere using HonView Touch mobile application for both Apple® and Android™ smart phones and tablet computers
- Configurable motion detection and camera tamper detection settings, including configurable alarm notifications
- 3-axis rotation
- Built-in power over Ethernet (PoE) eliminates separate power supply and associated wiring; 12V DC inputs where PoE power is unavailable
- FCC, Part 15B, Class B
Image
SKU
Description
H4D3PRV2
3MP Network Rugged Indoor/Outdoor Mini Dome Camera, 1/3in CMOS, 2.7 to 12mm MFZ, 24 IR LEDs, TDN, H.264, PoE
H4D3PRV3
3MP Network Rugged Indoor/Outdoor Mini Dome Camera, 1/3in CMOS, 2.8mm Fixed, 24 IR LEDs, TDN, H.264, PoE