https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

Performance Series IP Micro Dome Camera

Performance Series IP micro dome cameras are taking quality and reliability to the next level, providing outstanding picture clarity and hassle-free, flexible system integration.

Performance Series IP micro dome cameras are taking quality and reliability to the next level, providing outstanding picture clarity and hassle-free, flexible system integration. The cameras can be configured to automatically detect and respond to events such as motion in the scene and/or camera tampering. Automated responses include sending a notification through email, FTP, and/or HTTP or sending a still image of the event through email and/or FTP. The automated response setup can be done using the web client or from an NVR. These flexible, fully-featured cameras are ideal for a wide range of surveillance applications, providing excellent picture quality at minimal bandwidth while offering reliable protection against dust, dirt, and water. 

Features & Benefits:
  • 1/2.7-inch 2 MP or 1/3-inch 4 MP progressive scan imager
  • True day and night (TDN) IR-cut filter
  • Wide dynamic range (WDR) up to 120 dB
  • Low-light performance down to 0.01 lux (color) or 0 lux with IR LEDs on
  • Up to 65 ft (20 m) IR illumination, depending on scene reflectance
  • Triple stream support
  • Supports up to 20 connections
  • Corridor mode
  • Plug-and-play compatible with Honeywell Performance Series Embedded network video recorders (NVRs)
  • IP66 and IK10 rated rugged housing
Certifications:
  • Emissions: FCC Part 15, CE (EN 55032)
  • Immunity: CE (EN 50130-4)
  • Safety: North America UL Listed to UL/ CSA 60950-1, CE (EN 60950-1)
Image
SKU
Description
alt
H2W4PRV3
4MP Network Micro Dome Camera, WDR, 1/3in CMOS, 2.8mm Fixed, 10 IR LEDs, TDN, H.264, PoE
alt
H2W4PER3
4MP Network Micro Dome Camera, WDR 120dB, 1/3in CMOS, 2.8mm, 10 IR LEDs, TDN, H.265, PoE, Microphone

Related Products