Honeywell Security
Performance Series IP Rugged IR Mini 4 MP Dome Camera
Performance Series IP rugged IR mini 4 MP dome cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.
Performance Series IP rugged IR mini 4 MP dome cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.
Features & Benefits:- 1/3-inch 4 MP progressive scan imager
- 2688x1520 resolution; 2.7 mm to 13.5 mm MFZ lens
- True day and night (TDN) IR-cut filter; wide dynamic range (WDR) up to 120 dB
- Low-light performance down to 0.03 lux (color) or 0 lux with IR LEDs on; up to 98 ft (30 m) IR illumination, depending on scene reflectance
- H.265 smart codec; dual stream support
- Support up to 128 GB Micro SDHC card (class 10)
- Corridor mode
- PoE (802.3af) or 12V DC support
- Plug-and-play compatible with Honeywell Performance Series embedded network video recorders (NVRs)
- IP66 and IK10 rated rugged housing
- Emissions: FCC Part 15B, EN 55032
- Immunity: EN 50130-4
- Safety: EN 60950-1 North America UL Listed to UL/CSA 60950-1
- RoHS: EN 50581
Image
SKU
Description
H4W4PER3-R
4MP Network Rugged Dome Camera, WDR 120dB, 1/3in CMOS, 2.8mm Fixed, 24 IR LEDs, TDN, H.265, PoE, 12V DC, Replacement
H4W4PER3
4MP Network Rugged Dome Camera, WDR 120dB, 1/3in CMOS, 2.8mm Fixed, 24 IR LEDs, TDN, H.265, PoE, 12V DC
H4W4PRV2
4MP Network IR Mini Dome Camera, WDR 120dB, 1/3in CMOS, 2.7 to 12mm MFZ, 2 IR LEDs, TDN, H.264, PoE
H4W4PER2
4MP Network Rugged Dome Camera, WDR 120dB, 1/3in CMOS, 2.7 to 13.5mm MFZ, 2 IR LEDs, TDN, H.265
H4W4PRV3-R
4MP Network IR Mini Dome Camera, WDR 120dB, 1/3in CMOS, 2.8mm Fixed, TDN, 24 IR LEDs, Replacement
H4W4PRV3
4MP Network IR Mini Dome Camera, WDR 120dB, 1/3in CMOS, 2.8mm Fixed, TDN, 24 IR LEDs, H.264, PoE
H4W4PRV2-R
4MP Network IR Mini Dome Camera, WDR 120dB, 1/3in CMOS, 2.7 to 12mm MFZ, 2 IR LEDs, TDN, H.264, PoE, Replacement
H4W4PER2-R
4MP Network Rugged Dome Camera, WDR 120dB, 1/3in CMOS, 2.7 to 13.5mm MFZ, 2 IR LEDs, TDN, Replacement