Honeywell Security
Performance Series Network Indoor/Outdoor Ball Camera
Performance Series network indoor/outdoor ball cameras are affordable, fully-featured IP cameras that pair perfectly with a 4-, 8-, or 16-channel Performance Series embedded NVRs.
Performance Series network indoor and outdoor ball cameras are affordable, fully featured IP cameras that pair perfectly with a 4-, 8-, or 16-channel Performance Series embedded NVRs*. These fully-featured network ball cameras perfectly complement your embedded IP NVR and are an excellent, cost-effective option for both indoor and outdoor surveillance applications, including retail stores, schools, colleges, hospitals, commercial sites, industrial parks, airports, gated entrances, loading docks, and driveways.
* The 4-channel NVRs do not support 3 MP cameras unless they are in 1080p mode
Features & Benefits:- True day and night (TDN) capability, vivid color pictures by day and clear black-and-white pictures at night with ICR
- Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.264 high profile codec
- IR LEDs provide up to 30 m (100 ft) of illumination in dimly lit or nighttime scenes
- Smart IR technology for even distribution of IR
- Small form factor, inconspicuous after installation
- 2.8 mm F2.1 fixed lens for wide field of view
- Monitor from anywhere using HonView Touch mobile applications for both Apple® and Android™ smart phones and tablet computers
- Configurable motion detection and camera tamper detection settings, including configurable alarm notifications
- Built-in PoE eliminates separate power supply and associated wiring; 12V DC inputs where PoE power is unavailable
- Remote configuration and firmware updating through the Honeywell Viewer web client and the Honeywell Config tool
- FCC, Part 15B, Class B
Others
- Maximum Frame Rate
- 720 pixel (1 - 25/30 fps)
- 1.3 MP (1 - 25/30 fps)
- Detection Sensor Type
- Infrared
- Bit Rate
- 4 - 8192 Kbps
- Gains Control
- Manual
- Auto
- Minimum Color Illumination
- 0.08 lux
- White Balance
- Manual
- Minimum B/W Illumination
- 0 lux
- Infrared Cut Filter
- Auto (ICR)
- Power Supply
- PoE
- Number of IR LEDs
- 12
- Signal to Noise Ratio
- >50 dB
- Maximum Operating Humidity
- 100 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Horizontal Angle of View
- 89 degree
- Sub Stream Frame Rate
- 1 - 25/30 fps (D1 & CIF)
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- Fixed
- CODEC
- MJPEG
- H.264
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/3 inch
- Infrared Distance
- 100 foot
- 30 metre
- Maximum Focal Length
- 2.8 millimetre
- Maximum Electronic Shutter Speed
- 1/30000 second (time unit)
- Input Voltage
- 12 voltage direct current
- Backlight Compensation Type
- HLC
- DWDR
- Image Detection Type
- Infrared
- Corridor Mode
- Yes
- Day/Night Mode
- Yes
- Maximum Power Consumption
- 3.8 watt
- Number of Privacy Masking Areas
- 4
- Camera Type
- IP
- Maximum Aperature
- F2.1
Others
- Maximum Frame Rate
- 720 pixel (1 - 25/30 fps)
- 1.3 MP (1 - 25/30 fps)
- Detection Sensor Type
- Infrared
- Bit Rate
- 4 - 8192 Kbps
- Gains Control
- Manual
- Auto
- Minimum Color Illumination
- 0.08 lux
- White Balance
- Manual
- Minimum B/W Illumination
- 0 lux
- Infrared Cut Filter
- Auto (ICR)
- Power Supply
- PoE
- Number of IR LEDs
- 12
- Signal to Noise Ratio
- >50 dB
- Maximum Operating Humidity
- 100 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Horizontal Angle of View
- 89 degree
- Sub Stream Frame Rate
- 1 - 25/30 fps (D1 & CIF)
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- Fixed
- CODEC
- MJPEG
- H.264
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/3 inch
- Infrared Distance
- 100 foot
- 30 metre
- Maximum Focal Length
- 2.8 millimetre
- Maximum Electronic Shutter Speed
- 1/30000 second (time unit)
- Input Voltage
- 12 voltage direct current
- Backlight Compensation Type
- HLC
- DWDR
- Image Detection Type
- Infrared
- Corridor Mode
- Yes
- Day/Night Mode
- Yes
- Maximum Power Consumption
- 3.8 watt
- Number of Privacy Masking Areas
- 4
- Camera Type
- IP
- Maximum Aperature
- F2.1
- Maximum Frame Rate : 720 pixel (1 - 25/30 fps)|1.3 MP (1 - 25/30 fps)
- Detection Sensor Type : Infrared
- Bit Rate : 4 - 8192 Kbps
- Gains Control : Manual|Auto
- Minimum Color Illumination : 0.08 lux
- White Balance : Manual
- Minimum B/W Illumination : 0 lux
- Infrared Cut Filter : Auto (ICR)
- Power Supply : PoE
- Number of IR LEDs : 12
- Signal to Noise Ratio : >50 dB
- Maximum Operating Humidity : 100 Percentage
- Minimum Operating Humidity : 10 Percentage
- Horizontal Angle of View : 89 degree
- Sub Stream Frame Rate : 1 - 25/30 fps (D1 & CIF)
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- Lens Type : Fixed
- CODEC : MJPEG|H.264
- Communication Protocols : RJ45
- Image Sensor Format : 1/3 inch
- Infrared Distance : 100 foot|30 metre
- Maximum Focal Length : 2.8 millimetre
- Maximum Electronic Shutter Speed : 1/30000 second (time unit)
- Input Voltage : 12 voltage direct current
- Backlight Compensation Type : HLC|DWDR
- Image Detection Type : Infrared
- Corridor Mode : Yes
- Day/Night Mode : Yes
- Maximum Power Consumption : 3.8 watt
- Number of Privacy Masking Areas : 4
- Camera Type : IP
- Maximum Aperature : F2.1
Image
SKU
Description
HED1PR3
1.3MP Network Indoor/Outdoor Ball Camera, 1/3in CMOS, 2.8mm Fixed, 12 IR LEDs, TDN, PoE, H.264