Honeywell Security
Performance Series Network IR Ball Camera
Performance Series network IR ball cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.
Performance Series network IR ball cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.
Features & Benefits:- 1/2.8-inch 2 MP or 1/3-inch 4 MP progressive scan imager
- 1920x1080 resolution; 2.8 mm fixed lens F1.6
- True day and night (TDN) IR-cut filter
- Wide dynamic range (WDR) up to 120 dB
- Low-light performance down to 0.06 lux (color) or 0 lux with IR LEDs on; up to 164 ft (50 m) IR illumination, depending on scene reflectance
- H.265 smart codec; triple stream support
- Support up to 128 GB Micro SDHC card (Class 10)
- PoE (802.3af) or 12V DC support
- Plug-and-play compatible with Honeywell Performance Series embedded network video recorders (NVRs)
- IP66 rated housing
- Emissions: FCC Part 15B, EN55032
- Immunity: EN 50130-4
- Safety: UL 60950-1, EN 62368-1
- RoHS: EN 50581
Others
- Day/Night Mode
- Yes
- Power Supply
- PoE
Others
- Day/Night Mode
- Yes
- Power Supply
- PoE
- Day/Night Mode : Yes
- Power Supply : PoE
Image
SKU
Description
HEW4PR2
4MP Network Ball Camera, WDR 120 dB, 1/3in CMOS, 2.7 to 12mm MFZ, 2 IR LEDs, TDN, H.264, PoE
HEW4PRW3
4MP Network Ball Camera, WDR 120 dB, 1/3in CMOS, 2.8mm Fixed, 1 IR LED, H.264, PoE, White
HEW4PR3
4MP Network Ball Camera, WDR 120 dB, 1/3in CMOS, 2.8mm Fixed, 1 IR LED, H.264, PoE
HEW4PER3B
4MP Network Ball Camera, WDR 120dB, 1/3in CMOS, 2.8mm Fixed, 1 IR LED, TDN, H.265+, PoE, IP66, Microphone, Dark Gray
HEW4PER3-R
HEW4PER3
4MP Network Ball Camera, WDR 120dB, 1/3in CMOS, 2.8mm Fixed, 1 IR LED, TDN, H.265+, PoE