https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

Performance Series Standard Resolution Indoor Mini Dome Camera

Performance Series standard resolution cameras are an indoor dome providing a versatile, cost-effective, integrated surveillance solution. A high-quality 1/3-inch Sony CCD sensor and a precision lens are all packaged within this compact housing.

Performance Series standard resolution cameras are an indoor dome providing a versatile, cost-effective, integrated surveillance solution. A high-quality 1/3-inch Sony CCD sensor and a precision lens are all packaged within this sleek, compact housing. The integrated housing protects the cameras from dust and dirt. The visually appealing low-profile design blends with its surroundings, making these cameras the obvious choice for architecturally sensitive installations. Performance Series standard resolution cameras incorporate a 1/3-inch CCD that offers 380 TV lines of crisp, clear horizontal resolution. The cameras come equipped with a built-in fixed lens and a 3D axis gimbal that is capable of 360° of pan, 180° of tilt, and 360° of horizontal rotation.

Performance Series standard resolution cameras install quickly and easily. They come standard with a 2-conductor pigtail that connects to the barrel connector so there is no need to cut wires during installation. These cameras are designed for use in challenging environments, easy to install and offer the flexibility of mounting on a wall or ceiling. Performance Series standard resolution cameras are a cost effective surveillance solution for applications that experience changing light conditions throughout the day. The cameras offer a simple yet solid design that provide optimum performance indoor applications including lobbies, commercial, residential, foyers, hotel lobbies – anywhere surveillance must be discreet.

Features & Benefits:
  • Standard resolution color 380 TVL - 1/3 inch Sony Super HAD CCD
  • Built-in fixed lens (f=3.8 mm)
  • ABS housing and acrylic dome
  • Surface-mount enclosure, ceiling or wall
  • Auto white balance
  • 3D axis gimbal
  • 2-conductor pigtail is standard for connection to barrel connector
  • 12V DC input
Certifications:
  • Emissions: FCC, CE (EN55022) Class A
  • Immunity: CE EN 50130-4
  • EU Safety: EN 60065

Others

  • Image Sensor Format
    • 1/3 CMOS inch

Others

  • Image Sensor Format
    • 1/3 CMOS inch
  • Image Sensor Format : 1/3 CMOS inch
Image
SKU
Description
alt
HD40H
Indoor Mini Dome Camera, 1/3in CMOS, 3.6mm Fixed, 12V DC