Honeywell Security
Performance Series Super High-Resolution Indoor/Outdoor Bullet Camera
Performance Series super high-resolution indoor/outdoor bullet cameras capture perfect color images by day and clear black-and-white images at night. Setup is quick and can be customized with user-friendly on-screen displays and pre-set modes.
Performance Series super high-resolution indoor/outdoor bullet cameras capture perfect color images by day and clear black-and-white images at night. These cameras utilize smart infrared technology. Auto LED brightness adjustment provides even distribution of the IR, eliminating excessive illumination and washed out video.
When the ambient light drops below a defined threshold, the 42 IR LEDs activate, the mechanical IR-cut filter within the camera is removed from the optical path, and the camera changes automatically from color to black-and-white mode. The IR LEDs provide up to 100 ft (30 m) of illumination, depending on scene reflectance. The 9 to 22 mm (F1.8) DC varifocal auto iris lens offers a wide field of view range and does not shift focus when the camera switches from day to night mode.
Digital noise reduction (DNR) removes noise artifacts and “ghosting", improving motion detection performance and giving users the ability to record for longer periods using their existing DVR unit. Performance Series super high-resolution indoor/outdoor bullet cameras have an IP66 rated weatherproof housing and can be mounted to a wall or ceiling in minutes. Standard 1/4-inch -20 UNC mounting holes are located on the top and bottom of the cameras. A 2-conductor pigtail is included for connecting to the barrel connector so there is no need to cut wires during installation.
Setup is quick and easy and can be customized with user-friendly on-screen displays and pre-set modes. Screw gears for adjusting the lens field of view and focus are easy-to-access and a local video output is provided for quick, hassle-free setup. These cameras are a cost-effective surveillance solution for applications that experience changing light conditions throughout the day and require extra illumination at night. Performance Series super high-resolution bullet cameras are suitable for both indoor and outdoor applications, including lobbies, atriums, foyers, gated entrances, driveways, and loading docks.
Features & Benefits:- 1/3-inch interline transfer CCD
- Super high-resolution color 620 TV lines
- 8 privacy zones, 4 motion detection zones
- Adjustable sunshield
- 2-conductor pigtail for connection to barrel connector
- Dual voltage (12V DC/24V AC)
- Waterproof housing with IP66 rating
- Emissions: FCC, Part 15B, Class A
- Immunity: EN50130-4
Others
- Camera Type
- Bullet Camera
- Compatible Environments
- Outdoor
- Indoor
Others
- Camera Type
- Bullet Camera
- Compatible Environments
- Outdoor
- Indoor
- Camera Type : Bullet Camera
- Compatible Environments : Outdoor|Indoor