Honeywell Security
Performance Series Pin-Hole IP Camera
Performance Series pin-hole IP cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.
Performance Series pin-hole IP cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.
Features & Benefits:- 1/2.7-inch 2 MP progressive scan imager
- 1920x1080 resolution
- 2.8 mm fixed lens F2.4/108°
- True day and night (TDN) IR-cut filter
- Wide dynamic range (WDR) up to 120 dB
- Low-light performance down to 0.082 lux (color)
- H.265 smart codec
- 12V DC
- Dual stream support
- Plug-and-play compatible with Honeywell Performance Series embedded network video recorders (NVRs)
- Emissions: FCC Part 15B, EN 55032
- Immunity: EN 50130-4
- Safety: UL 60950-1, EN 62368-1
- RoHS: EN 50581
Others
- Maximum Frame Rate
- 1080 pixel (1 - 25/30 fps)
- Face Detection
- Yes
- Bit Rate
- 32 K?-?8192 Kbps (H.264)
- 12 K - 6400 Kbps (H.265)
- Minimum Color Illumination
- 0.082 lux
- White Balance
- Customized Region
- Manual
- Outdoor
- Natural
- Auto
- Street Lamp
- Minimum B/W Illumination
- 0.18 lux
- Security
- TLS1.2
- IP Filter
- sFTP by Default
- Digest Authentication
- HTTPS
- SSH/Telnet Closed
- User Account & Password Protection
- User Access Log
- AES-128/256
- Infrared Cut Filter
- Auto (Electronic)
- Interoperability
- ONVIF Profile Q
- ONVIF Profile second (time unit)
- Bit Rate Control Type
- CBR
- VBR
- Signal to Noise Ratio
- >45 dB
- Maximum Operating Humidity
- 95 Percentage
- Wide Dynamic Range
- 120 dB
- Vertical Angle of View
- 60 degree
- Horizontal Angle of View
- 108 degree
- Sub Stream Frame Rate
- D1 (1 - 25/30 fps)
- Supported Web Browsers
- Internet Explorer (11.0+)
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- Fixed
- CODEC
- H.264B
- MJPEG
- H.265
- H.264H
- Smart Codec
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/2.7 inch
- Input Voltage
- 12 voltage direct current
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Audio Detection
- Yes
- Backlight Compensation Type
- DWDR
- HLC
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Audio Interface
- 1-Channel Out
- Maximum Power Consumption
- <1.5 watt
- Camera Type
- IP
- Number of Privacy Masking Areas
- 4
- Alarm & Event Types
- IP Address Conflict
- Network Disconnection
- Illegal Access
- Voltage Detection
- Motion Detection Zones
- 4
- Supported OS
- Windows 10 64-Bit
- Windows 10 32-Bit
- Windows 7 32-Bit
- Windows 7 64-Bit
- Maximum Aperature
- F2.4
Others
- Maximum Frame Rate
- 1080 pixel (1 - 25/30 fps)
- Face Detection
- Yes
- Bit Rate
- 32 K?-?8192 Kbps (H.264)
- 12 K - 6400 Kbps (H.265)
- Minimum Color Illumination
- 0.082 lux
- White Balance
- Customized Region
- Manual
- Outdoor
- Natural
- Auto
- Street Lamp
- Minimum B/W Illumination
- 0.18 lux
- Security
- TLS1.2
- IP Filter
- sFTP by Default
- Digest Authentication
- HTTPS
- SSH/Telnet Closed
- User Account & Password Protection
- User Access Log
- AES-128/256
- Infrared Cut Filter
- Auto (Electronic)
- Interoperability
- ONVIF Profile Q
- ONVIF Profile second (time unit)
- Bit Rate Control Type
- CBR
- VBR
- Signal to Noise Ratio
- >45 dB
- Maximum Operating Humidity
- 95 Percentage
- Wide Dynamic Range
- 120 dB
- Vertical Angle of View
- 60 degree
- Horizontal Angle of View
- 108 degree
- Sub Stream Frame Rate
- D1 (1 - 25/30 fps)
- Supported Web Browsers
- Internet Explorer (11.0+)
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- Fixed
- CODEC
- H.264B
- MJPEG
- H.265
- H.264H
- Smart Codec
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/2.7 inch
- Input Voltage
- 12 voltage direct current
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Audio Detection
- Yes
- Backlight Compensation Type
- DWDR
- HLC
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Audio Interface
- 1-Channel Out
- Maximum Power Consumption
- <1.5 watt
- Camera Type
- IP
- Number of Privacy Masking Areas
- 4
- Alarm & Event Types
- IP Address Conflict
- Network Disconnection
- Illegal Access
- Voltage Detection
- Motion Detection Zones
- 4
- Supported OS
- Windows 10 64-Bit
- Windows 10 32-Bit
- Windows 7 32-Bit
- Windows 7 64-Bit
- Maximum Aperature
- F2.4
- Maximum Frame Rate : 1080 pixel (1 - 25/30 fps)
- Face Detection : Yes
- Bit Rate : 32 K?-?8192 Kbps (H.264)|12 K - 6400 Kbps (H.265)
- Minimum Color Illumination : 0.082 lux
- White Balance : Customized Region|Manual|Outdoor|Natural|Auto|Street Lamp
- Minimum B/W Illumination : 0.18 lux
- Security : TLS1.2|IP Filter|sFTP by Default|Digest Authentication|HTTPS|SSH/Telnet Closed|User Account & Password Protection|User Access Log|AES-128/256
- Infrared Cut Filter : Auto (Electronic)
- Interoperability : ONVIF Profile Q|ONVIF Profile second (time unit)
- Bit Rate Control Type : CBR|VBR
- Signal to Noise Ratio : >45 dB
- Maximum Operating Humidity : 95 Percentage
- Wide Dynamic Range : 120 dB
- Vertical Angle of View : 60 degree
- Horizontal Angle of View : 108 degree
- Sub Stream Frame Rate : D1 (1 - 25/30 fps)
- Supported Web Browsers : Internet Explorer (11.0+)
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- Lens Type : Fixed
- CODEC : H.264B|MJPEG|H.265|H.264H|Smart Codec
- Communication Protocols : RJ45
- Image Sensor Format : 1/2.7 inch
- Input Voltage : 12 voltage direct current
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Audio Detection : Yes
- Backlight Compensation Type : DWDR|HLC
- Scanning System : Progressive Scan
- Day/Night Mode : Yes
- Audio Interface : 1-Channel Out
- Maximum Power Consumption : <1.5 watt
- Camera Type : IP
- Number of Privacy Masking Areas : 4
- Alarm & Event Types : IP Address Conflict|Network Disconnection|Illegal Access|Voltage Detection
- Motion Detection Zones : 4
- Supported OS : Windows 10 64-Bit|Windows 10 32-Bit|Windows 7 32-Bit|Windows 7 64-Bit
- Maximum Aperature : F2.4
Image
SKU
Description
HPW2P1
2MP Network Pin-Hole Camera, WDR 120dB, 1/2,7in CMOS, 2.8mm, TDN, H.265, 12V DC