https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

PRO3200 16 Alarm Input Module

PRO3200 16 alarm input modules interface with intelligent control modules (PRO32IC), providing 16 supervised alarm inputs and a dedicated power fail and panel tamper when tile mounted.

PRO3200 16 alarm input modules interface with intelligent control modules (PRO32IC), providing 16 supervised alarm inputs and a dedicated power fail and panel tamper when tile mounted. An analog-to-digital converter samples the input values and the digitized result is filtered and processed. Filter parameters are configurable for each input point, resulting in the ability to specify a custom end-of-line (EOL) resistance value, sensitivity range and timing parameter.

Others

  • Number of Inputs
    • 16

Others

  • Number of Inputs
    • 16
  • Number of Inputs : 16
Image
SKU
Description
alt
PRO32IN
PRO3200 16 input board
alt
PRO32IN-R