https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell Security

PRO3200 Series Single Reader Module 

PRO2200 single reader modules provide I/O support for one card access reader and interface with the intelligent control module (PRO32IC).

PRO3200 Series Single Reader Module�

PRO2200 single reader modules provide I/O support for one card access reader and interface with the intelligent control module (PRO32IC). In the event that communication to the intelligent control module is lost, the PRO2200 single reader modules can be individually configured to allow entrance based on security needs. This customization allows for a door to be configured as locked, unlocked, or access only via valid facility code.

Features & Benefits:
  • Normally open, normally closed, non-supervised, supervised (with correct EOL) alarm circuit type; meets requirements for UL294 and CUL
  • User programmable alarm inputs offer flexible system configuration and control
  • RS485 communication
  • Designed to be tile-mounted using the PRO22ENC4 enclosure
Certifications:
  • UL294
  • CUL
Image
SKU
Description
alt
PRO22R1
PRO2200 Single Reader Module