https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell Security

PRO4200 Controllers

PRO4200 Professional Series Access Modules

The PRO4200 professional series family of access control modules is designed for high density installations and can be managed through WIN-PAKĀ® integrated security suite for more advanced features such as Video integration, advance reporting, rules and photo badging, elevator control, touch-less access and mobile credential management.

Features & Benefits:
  • Modular design fits a wide variety of applications
  • Up to 9 modules, power supply and battery can be accommodated by the PRO22ENC1, PRO22ENC2 and PRO22ENC5 (no battery) enclosures
  • User programmable relay outputs allow for specific control needs
  • User programmable alarm inputs offer flexible system configuration and control
  • RS485 communication to all modules
  • Analog to digital converter technology provides digital filtering and input conditioning
  • Dedicated cabinet tamper and power monitor inputs
  • Supports the choice of normally open, normally closed, supervised, and non-supervised circuits
  • Supports a wide range of reader technologies including OSDP and Wiegand
  • System off-line modes customizable per reader include secured access, locked (no access), and unlocked (full access)
  • Supports multiple reader and card formats for maximum flexibility and security options
  • Operating modes includes locked, unlocked, secure access, card only, card and PIN, card or PIN and PIN only
  • Any combination of 16 downstream I/0 or readers modules may be connected to the PRO42IC RS485 ports. 4,000 ft (1,250 m) total bus length per port
  • Supports over 50,000 transaction buffer
Certifications:
  • Mercury Powered
Others
Name
Description
File Size
Date
Size
PRO4200 Datasheet
658.68 KB
9/14/2021
PDF 658.68 KB
PRO4200 Product Transition Quick Reference Guide
748.64 KB
8/19/2021
PDF 748.64 KB
Name
Description
File Size
Date
Size
PRO4200 Datasheet
658.68 KB
9/14/2021
PDF 658.68 KB
PRO4200 Product Transition Quick Reference Guide
748.64 KB
8/19/2021
PDF 748.64 KB
Image
SKU
Description
alt
PRO42IC
PRO4200 INTELLIGENT CONTROLLER
alt
PRO42E1EN
Includes: PRO22ENC1, PRO42IC, PRO42PSU120, PRO22BAT1 and PRO22DCC
alt
PRO42R2
PRO4200 DUAL READER BOARD
alt
PRO42R1
Access Module, Single Reader, 70x108x25mm, 1 output relay
alt
PRO42OUT
PRO4200 INTELLIGENT OUTPUT BOARD
alt
PRO42E1D10
10 Door Kit: (4) PRO42R2, (8) S-4, and (1) PRO42E1EN *Coming Soon
alt
PRO42E2EN
Includes: PRO22ENC2, PRO42IC, PRO42PSU120, PRO22BAT1 and PRO22DCC
alt
PRO42E1D4
Door Kit: (1) PRO42R2, (2) S-4, and (1) PRO42E1EN *Coming Soon
alt
PRO42E1D6
6 Door Kit: (2) PRO42R2, (4) S-4, and (1) PRO42E1EN *Coming Soon
alt
PRO42SKD10
10 Door Starter Kit (1) PRO42E1D10 with WIN-PAK SE Software *Comings Soon