https://buildings.honeywell.com/us/en/search-results.html

Honeywell Security

PTZ Dome Camera Mount

These mounts can be used to install the HDZ line of PTZ IP cameras to a variety of surfaces and a number of installation scenarios, giving maximum flexibility for positioning the PTZ dome.

These mounts can be used to install the HDZ line of PTZ IP cameras to a variety of surfaces and a number of installation scenarios, giving maximum flexibility for positioning the PTZ dome. The simple, solid design of these mounts is an installer’s first choice for ease of installation. All of the mounts provide easy cable routing and the PTZ domes can be installed, adjusted, and tested without repositioning the housing. The ceiling mount and extension poles all use a G1.5 thread for easy installation. All the mounts feature die-cast aluminum or galvanized steel construction with an off-white powder coating finish that exactly matches the cameras’ finish.

Features & Benefits:
  • Low profile, contemporary design
  • Economically priced
  • Easy cable feed-through
  • Concealed wiring
  • Off-white powder coated finish
  • Indoor/outdoor use
Image
SKU
Description
alt
HDZCM3
Ceiling Mount extension pole for HDZCM1, 420 mm (HM4L8GR1)
alt
HDZGM
Gooseneck bracket for HDZ302D
alt
HDZCB5IN1
alt
HDZWM2
Wall Mount with access hole (HM4L8GR1)
alt
HDZCM1
Ceiling Mount (HM4L8GR1)
alt
HDZCMA
Corner Mount adapter for wall mount (HM4L8GR1, HMBL8GR1)
alt
HDZWM1
Wall Mount (HM4L8GR1)
alt
HDZNPTA
1.5" NPT Adapter
alt
HDZPMA
Pole Mount adapter for wall mount (HM4L8GR1, HMBL8GR1)
alt
HDZCM2
Ceiling Mount extension pole for HDZCM1, 220 mm (HM4L8GR1)

Related Products